ADM8830

Obsolete

Please see the ADM8832.

Viewing:

Part Details

  • 3 Output Voltages (+5.1 V, +15.3 V, –10.2 V) from One 3 V Input Supply
  • Power Efficiency Optimized for
    Use with TFT in Mobile Phones
  • Low Quiescent Current
  • Low Shutdown Current (<1 µA)
  • Fast Transient Response
  • Shutdown Function
  • Power Saving during Blanking Period
  • Option to Use External LDO

ADM8830
Please see the ADM8832.
ADM8830-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed