ADM7151

RECOMMENDED FOR NEW DESIGNS

800 mA Ultralow Noise, High PSRR, RF Linear Regulator

Part Models
8
1ku List Price
Starting From $4.28

Part Details

  • Input voltage range: 4.5 V to 16 V
  • Maximum output current: 800 mA
  • Adjustable output from 1.5 V to 5.1 V
  • Low noise
    • 1.0 μV rms total integrated noise from 100 Hz to 100 kHz
    • 1.6 μV rms total integrated noise from 10 Hz to 100 kHz
  • Noise spectral density: 1.7 nV√Hz from 10 kHz to 1 MHz
  • Power supply rejection ratio (PSRR) at 400 mA load
    • >90 dB from 1 kHz to 100 kHz, VOUT = 5 V
    • >60 dB at 1 MHz, VOUT = 5 V
  • Dropout voltage: 0.6 V at VOUT = 5 V, 800 mA load
  • Initial voltage accuracy: ±1%
  • Voltage accuracy over line, load and temperature: ±2%
  • Quiescent current (IGND): 4.3 mA at no load
  • Low shutdown current: 0.1 μA
  • Stable with a 10 μF ceramic output capacitor
  • 8-lead LFCSP package and 8-lead SOIC package
ADM7151
800 mA Ultralow Noise, High PSRR, RF Linear Regulator
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
Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADM7150 RECOMMENDED FOR NEW DESIGNS 800 mA, Ultra Low Noise/High PSRR LDO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • ADM7151-02
  • ADM7151-04

ADI Linear Regulator Design Tool and Parametric Search

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADM7150

ADM7150 and ADM7151 Evaluation Board

Product Details

The ADM7150CP-EVALZ and ADM7151CP-04-EVALZ evaluation boards are used to demonstrate the functionality of the ADM7150 and ADM7151 linear regulators, respectively.

Simple device measurements, such as line and load regulation, dropout, and ground current, can be demonstrated with just a single voltage source, a voltmeter, an ammeter, and load resistors.


For more details about the linear regulators, refer to the ADM7150 and ADM7151 data sheets.


Note:ADM7151 is adjustable and requires two resistors to set the output voltage

EVAL-ADM7150
ADM7150 and ADM7151 Evaluation Board

Latest Discussions

Recently Viewed