ADM706

PRODUCTION

3 V, Voltage Monitoring Microprocessor Supervisory Circuit

Part Models
14
1ku List Price
Starting From $1.82
Viewing:

Part Details

  • Guaranteed RESET valid with VCC = 1 V
  • 190 μA quiescent current
  • Precision supply voltage monitor
    • 4.40 V (ADM706/ADM708)
  • 200 ms reset pulse width
  • Debounced TTL/CMOS manual reset input (MR)
  • Independent watchdog timer (ADM705/ADM706)
  • 1.60 sec timeout (ADM705/ADM706)
  • Voltage monitor for power fail or low battery warning
  • Superior upgrade for MAX705 to MAX708

ADM706
3 V, Voltage Monitoring Microprocessor Supervisory Circuit
ADM705/ADM706 Functional Block Diagram ADM705/ADM706 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • ADM706
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed