ADM690

PRODUCTION

Functions: 4.65 V Reset, Battery Switchover, Watchdog Timer, Power Fail Input

Part Models
2
1ku List Price
Starting From $4.52
Viewing:

Part Details

  • Superior Upgrade for MAX690–MAX695
  • Specified Over Temperature
  • Low Power Consumption (5 mW)
  • Precision Voltage Monitor
  • Reset Assertion Down to 1 V VCC
  • Low Switch On-Resistance 1.5 O Normal, 20 O in Backup
  • High Current Drive (100 mA)
  • Watchdog Timer—100 ms, 1.6 s, or Adjustable
  • 600 nA Standby Current
  • Automatic Battery Backup Power Switching
  • Extremely Fast Gating of Chip Enable Signals (5 ns)
  • Voltage Monitor for Power Fail
ADM690
Functions: 4.65 V Reset, Battery Switchover, Watchdog Timer, Power Fail Input
ADM690/ADM692/ADM694 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed