ADM6825

Obsolete

Low Voltage Supervisory Circuits with Watchdog and Manual Reset in 5-Lead SOT-23

Viewing:

Part Details

  • Precision Low Voltage Monitoring
  • 9 Reset Threshold Options: 1.58 V to 4.63 V
  • 140 ms (min) Reset Timeout
  • Watchdog Timer with 1.6 sec Timeout
  • Reset Output Stages
    Push-pull Active-low
    Open-drain Active-low
    Push-pull Active-high
  • Low Power Consumption (7 μA)
  • Guaranteed Reset Output Valid to VCC = 1 V
  • Power Supply Glitch Immunity
  • Specified from −40°C to +125°C
  • 5-lead SOT-23 Package

ADM6825
Low Voltage Supervisory Circuits with Watchdog and Manual Reset in 5-Lead SOT-23
ADM6821-6822-6823-6824-6825-fbl 911522922ADM6825-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed