ADM6713

PRODUCTION

Microprocessor Supervisory Circuit in 4-Lead SC70

Part Models
7
1ku List Price
Starting From $0.37

Part Details

  • Specified over temperature
  • Low power consumption (12 μA)
  • Reset timeout period of 140 ms (minimum)
  • Output stages
    Push-pull RESET output (ADM6711)
    Open-drain RESET output (ADM6713)
  • Precision monitoring of 2.5 V, 3 V,
    3.3 V, and 5 V power supply voltages
  • Manual reset input
  • Reset assertion down to 1 V VCC
  • Power supply glitch immunity
  • 4-lead SC70 package
ADM6713
Microprocessor Supervisory Circuit in 4-Lead SC70
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
Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed