ADM483

PRODUCTION

5 V, Slew-Rate Limited, Low Power, 250 kbps, Half Duplex RS-485/RS-422 Transceiver

Part Models
2
1ku List Price
Starting From $0.81
Viewing:

Part Details

  • EIA RS-485/RS-422-compliant
  • Data Rates up to 250 kbps
  • Slew-rate Limited for Low EMI
  • 100 nA Supply Current in Shutdown Mode
  • Low Power Consumption (120 µA)
  • Up to 32 Transceivers on one Bus
  • Outputs High-z When Disabled or Powered Off
  • –7 V to +12 V Bus Common-mode Range
  • Thermal Shutdown and Short-circuit Protection
  • Pin-compatible with MAX483
  • Specified over –40°C to +85°C Temperature Range
  • Available in 8-lead SOIC Package
ADM483
5 V, Slew-Rate Limited, Low Power, 250 kbps, Half Duplex RS-485/RS-422 Transceiver
ADM483 Functional Block Diagram ADM483 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-RS485HDEBZ

Standard RS-485 Half-Duplex Evaluation Board, EVAL-RS485HDEBZ

Product Details

The EVAL-RS485HDEBZ allows quick and easy evaluation of half-duplex RS-485 transceivers with standard 8-lead SOIC footprints. The evaluation board allows interfacing via screw terminal block to digital I/O for driver input (DI), receiver output (RO), driver enable (DE) and receiver output (RO). Bus signals A and B (half-duplex bus) can be connected to a bus screw terminal block. One or two termination resistors can be connected to A and B via jumper settings, in order to evaluation the half-duplex RS-485 driver and receiver. Footprints are provided for pull-up and pull-down (biasing resistors) on the bus.

Devices for evaluation on the board must be ordered separately.

EVAL-RS485HDEBZ
Standard RS-485 Half-Duplex Evaluation Board, EVAL-RS485HDEBZ
EVAL-RS485HDEBZ Image

Latest Discussions

Recently Viewed