ADM3485

PRODUCTION

3.3 V, Low Power, RS-485/RS-422 Transceiver (Half Duplex, 10 Mbps, Driver/Receiver Enable)

Part Models
2
1ku List Price
Starting From $1.01
Viewing:

Part Details

  • Operate with 3.3 V supply
  • Interoperable with 5 V logic
  • EIA RS-485/RS-422 Compliant over Full Common-Range
  • Data Rate Options: 10 Mbps
  • Half and Full Duplex Options
  • 2nA Supply Current in Shutdown Mode
  • Up to 32 Transceivers on a Bus
  • −7V to +12V Bus Common Mode Range
  • Specified over −40°C to +85°C Temperature Range
  • 8 ns skew
  • Available in 8-Lead SOIC
ADM3485
3.3 V, Low Power, RS-485/RS-422 Transceiver (Half Duplex, 10 Mbps, Driver/Receiver Enable)
ADM3483/ADM3485 Functional Block Diagram ADM3483/ADM3485 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
ADM3065E PRODUCTION 3.0 V to 5.5 V, ±12 kV IEC ESD Protected, Half Duplex 50 Mbps RS-485 Transceiver
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADM3485 IBIS Model 1


Evaluation Kits

eval board
EVAL-RS485HDEBZ

Standard RS-485 Half-Duplex Evaluation Board, EVAL-RS485HDEBZ

Product Details

The EVAL-RS485HDEBZ allows quick and easy evaluation of half-duplex RS-485 transceivers with standard 8-lead SOIC footprints. The evaluation board allows interfacing via screw terminal block to digital I/O for driver input (DI), receiver output (RO), driver enable (DE) and receiver output (RO). Bus signals A and B (half-duplex bus) can be connected to a bus screw terminal block. One or two termination resistors can be connected to A and B via jumper settings, in order to evaluation the half-duplex RS-485 driver and receiver. Footprints are provided for pull-up and pull-down (biasing resistors) on the bus.

Devices for evaluation on the board must be ordered separately.

EVAL-RS485HDEBZ
Standard RS-485 Half-Duplex Evaluation Board, EVAL-RS485HDEBZ
EVAL-RS485HDEBZ Image

Latest Discussions

Recently Viewed