ADM3252E

PRODUCTION

Isolated, Dual Channel RS-232 Line Driver/Receiver

Part Models
1
1ku List Price
Starting From $9.99
Viewing:

Part Details

  • 2.5 kV fully isolated (power and data) RS-232 transceiver
  • isoPower integrated, isolated dc-to-dc converter
  • Operational from single 3.3 V or 5 V supply
  • 460 kbps data rate
  • 2 × Tx and 2 × Rx channels
  • ESD protection on RINx and TOUTx pins
    Contact discharge: ±8 kV
    Air gap discharge: ±15 kV
  • 0.1 μF charge pump capacitors
  • High common-mode transient immunity: >25 kV/μs
  • Operating temperature range: −40°C to +85°C
  • 44-ball chip scale package ball grid array (CSP_BGA)
  • Meets EIA/TIA-232E specifications
  • See data sheet for additional features
ADM3252E
Isolated, Dual Channel RS-232 Line Driver/Receiver
ADM3252E Functional Block Diagram ADM3252E Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-EZLINX

ezLINX™ iCoupler® Isolated Interface Development Environment

Features and Benefits

  • Plug and play system evaluation
  • Easy evaluation of 8 isolated Physical layer communication standards
  • Open source hardware
  • Open source software
  • iCoupler® and isoPower® technology
  • ADSP-BF548 Blackfin Processor running uCLinux
  • Sample PC application
  • Sample embedded uCLinux application

Product Details

The ezLINX iCoupler® Isolated Interface Development Environment provides developers with a cost-effective, plug and play method for evaluation eight physical layer, digitally-isolated communication standards (USB, RS-422, RS-485, RS-232, CAN, SPI, I2C, and LVDS). The Blackfin® ADSP-BF548 processor is used to run the uCLinux operating system and allows for easy customization through the open source hardware and software platform. Development time is significantly reduced for embedded designers and system architects who are designing and evaluating isolated communication standards. The interfaces on ezLINX use ADI's isolated transceivers with integrated iCoupler® and isoPower® digital isolator technology.

Resources

Software

EVAL-ADM3252

ADM3252E Evaluation board

Features and Benefits

  • 2.5 kV fully isolated (power and data) RS-232 transceiver
  • Convenient connections for power and signal via screw terminal blocks
  • 3.3 V or 5 V operation
  • Test points for measuring all signals
  • All external components required included for correct operation

Product Details

The EVAL-ADM3252EEBZ evaluation board can be used for easy evaluation of the ADM3252E isolated RS-232 transceiver. Screw terminal blocks provide convenient connections for the power and signal connections. Test points are included on the power and signal lines on both sides of the isolation barrier. All required external components are included on the evaluation board.

EVAL-EZLINX
ezLINX™ iCoupler® Isolated Interface Development Environment
EVAL-ADM3252
ADM3252E Evaluation board

Reference Designs

Isolated USB to FTDI Isolated RS-232/Isolated RS-485 Circuit
CN0373 Circuits from the lab

Isolated USB to Isolated RS-485/Isolated RS-232 Interface

Features and Benefits

  • Isolated USB to Isolated RS-485/RS-232 Interface 
  • Small Footprint 
  • Robust Interface 

CN0373
Isolated USB to Isolated RS-485/Isolated RS-232 Interface
Isolated USB to FTDI Isolated RS-232/Isolated RS-485 Circuit

Latest Discussions

Recently Viewed