ADM3050E

PRODUCTION

5.7 kV rms, Signal Isolated, Basic CAN FD Transceiver

Viewing:

Overview

  • 5.7 kV rms signal isolated CAN FD transceiver
  • 1.7 V to 5.5 V supply and logic side levels
  • 4.5 V to 5.5 V supply on bus side
  • ISO 11898-2:2016-compliant CAN FD
  • Data rates up to 12 Mbps for CAN FD
  • Low maximum loop propagation delay: 150 ns
  • Extended common-mode range: ±25 V
  • Bus fault protection (CANH, CANL): ±40 V
  • Passes EN 55022, Class B by 6 dB
  • Safety and regulatory approvals
    • DIN EN IEC 60747-17 (VDE 0884-17)
      • VIORM = 849V peak
    • UL 1577
      • VISO = 5700V rms for 1 minute
    • IEC/EN/CSA 62368-1
    • IEC/CSA 60601-1
    • IEC/CSA 61010-1
    • CQC GB 4943.1
  • High common-mode transient immunity: >75 kV/µs
  • Industrial operating temperature range: −40°C to +125°C
ADM3050E
5.7 kV rms, Signal Isolated, Basic CAN FD Transceiver
ADM3050E Functional Block Diagram ADM3050E Pin Configuration ADM3050E Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Tools & Simulations

ADM3050E IBIS Models 2


Evaluation Kits

eval board
EVAL-ADM3050E

Evaluating the ADM3050E 5.7 kV rms, Signal Isolated, Basic CAN FD Transceiver

Features and Benefits

  • ADM3050E 12 Mbps isolated CAN FD transceiver
  • 2-layer PCB with low radiated emissions, passes EN55022 Class B
  • On-board LDOs for 6 V to 9 V supply, providing 5 V to the ADM3050E VDD1 pin and VDD2 pin
  • Screw terminal connectors for the following:
    • 6 V to 9 V LDO, 5 V power supply to the VDD1 pin
    • 1.8 V to 5.0 V direct power supply to the VDD1 pin
    • 6 V to 9 V LDO, 5 V power supply to the VDD2 pin
    • 5 V direct power supply to VDD2 pin
    • TXD pin, RXD pin, CANH pin, CANL pin signals
    • Divided PCB return planes for GND1 and GND2
  • SMA connectors for TXD pin and RXD pin signals

Product Details

The EVAL-ADM3050EEBZ allows the user to evaluate the ADM3050E isolated signal and power transceiver for controller area network (CAN) or CAN with flexible data rate (CAN FD) networks. The EVAL-ADM3050EEBZ allows all of the input and output functions to work without the need for external components.

Based on the Analog Devices, Inc., iCoupler® technology, the ADM3050E integrates logic side on-off keying (OOK) signal isolation channels and a low loop delay, high data rate CAN FD transceiver.

The EVAL-ADM3050EEBZ comes populated with the 16-lead standard small outline package (SOIC) ADM3050E. For applications requiring >8 mm creepage or a smaller PCB footprint, the ADM3050E is also available in the 8-lead SOIC package with increased creepage (SOIC IC).

Full specifications of the ADM3050E can be found in the ADM3050E data sheet, available from Analog Devices and must be consulted in conjunction with the user guide when using the EVAL-ADM3050EEBZ.

EVAL-ADM3050E
Evaluating the ADM3050E 5.7 kV rms, Signal Isolated, Basic CAN FD Transceiver
ADM3050E Evaluation Board ADM3050E Evaluation Board ADM3050E Evaluation Board

Latest Discussions

Recently Viewed