ADM2761E

RECOMMENDED FOR NEW DESIGNS

5.7 kV RMS Isolated, High Working Voltage, RS-485 Transceiver with ±15 kV IEC ESD

Part Models
2
1ku List Price
Starting From $2.41
Viewing:

Part Details

  • 5.7 kV rms, signal isolated RS-485 transceiver
  • 1500 V peak and dc working voltage to DIN V VDE 0884-11
  • Low radiated emissions: passes EN 55032, Class B with margin on a 2-layer PCB
  • ESD protection on the RS-485 A, B, Y, and Z bus pins
    • ≥ ±12 kV IEC 61000-4-2 contact discharge
    • ≥ ±15 kV IEC 61000-4-2 air discharge
  • Low speed 500 kbps data rate for EMI control
  • Flexible power supply inputs
    • Primary VDD1 supply of 1.7 V to 5.5 V
    • Isolated VDD2 supply of 3.0 V to 5.5 V
  • Profibus® Compliant for 5V VDD2
  • Wide −40°C to +125°C operating temperature range
  • High common-mode transient immunity: >250 kV/μs
  • Short-circuit, open-circuit, and floating input receiver fail-safe
  • Supports 192 bus nodes (72 kΩ receiver input impedance)
  • Full hot swap support (glitch free power-up and power-down)
  • Safety and regulatory approvals (pending)
    • CSA Component Acceptance Notice 5A, DIN V VDE 0884-11, UL 1577, CQC11-471543-2012, IEC 61010-1
  • 16-lead, wide-body, SOIC_W package with 8.3 mm creepage and clearance in standard pinout
ADM2761E
5.7 kV RMS Isolated, High Working Voltage, RS-485 Transceiver with ±15 kV IEC ESD
ADM2761E Functional Block Diagram ADM2761E Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Internal Power Switch Buck Regulators 1
ADP2384 RECOMMENDED FOR NEW DESIGNS 20 V, 4 A, Synchronous Step-Down DC-to-DC Regulator
isoPower 2
ADuM6020 RECOMMENDED FOR NEW DESIGNS Low Emission, 5 kV Isolated DC-to-DC Converters
ADuM6028 RECOMMENDED FOR NEW DESIGNS Low Emission, 5 kV Isolated DC-to-DC Converters
Positive Linear Regulators (LDO) 1
ADP7118 RECOMMENDED FOR NEW DESIGNS 20 V, 200 mA, Low Noise, CMOS LDO Linear Regulator
Precision Microcontrollers 2
ADuCM3027 RECOMMENDED FOR NEW DESIGNS

Ultra Low Power ARM Cortex-M3 MCU with Integrated Power Management and 128 KB of Embedded Flash Memory

ADuCM3029 RECOMMENDED FOR NEW DESIGNS

Ultra Low Power ARM Cortex-M3 MCU with Integrated Power Management and 256 KB of Embedded Flash Memory

Single Channel A/D Converters 3
AD4000 PRODUCTION 16-Bit, 2 MSPS/1 MSPS/500 kSPS, Precision, Pseudo Differential, SAR ADCs
AD4004 RECOMMENDED FOR NEW DESIGNS 16-Bit, 2 MSPS/1 MSPS/500 kSPS, Precision, Pseudo Differential, SAR ADCs
AD4008 RECOMMENDED FOR NEW DESIGNS 16-Bit, 2 MSPS/1 MSPS/500 kSPS, Precision, Pseudo Differential, SAR ADCs
Ultra Low Power Microcontrollers 1
ADuCM4050 RECOMMENDED FOR NEW DESIGNS Ultra Low Power ARM Cortex-M4F MCU with Integrated Power Management
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADM2761EEBZ

ADM2761E Evaluation Board

Features and Benefits

  • Simplified evaluation of the ADM2761E signal isolated, half duplex RS-485 transceiver with 1500 V peak working voltage
  • 2-layer PCB compliant to EN 55032 Class B radiated emissions
  • Footprint for standard half duplex, 16-lead, SOIC_W package with 8.3 mm creepage and clearance
  • On-board ADP7104 LDO regulators with jumper options for simplified evaluation in multiple supply configurations
  • Flexible, low voltage VDD1 supply rail for interfacing with input and output nodes as low as 1.7 V
  • Wide bus voltage DD2 supply rail from 3.0 V to 5.5 V
  • IEC 61000-4-2 ESD protection on the A pin and B pin
    • ≥±12 kV contact discharge and ≥±15 kV air discharge
  • SMA connector for TxD input signal
  • Optional on-board LTC1799 oscillator for providing TxD signal
  • Screw terminal blocks for connecting power, digital, and RS-485 signals
  • Jumper-selectable enable and disable for digital input signals
  • Resistors and footprints for termination
  • Test points for measuring all signals

Product Details

The EVAL-ADM2761EEBZ allows simplified, efficient evaluation of the ADM2761E 5.7 kV rms, high working voltage, half duplex signal isolated RS-485 transceiver.

The EVAL-ADM2761EEBZ comes with options for the evaluation of the ADM2761E device in an individual system. Digital and RS-485 bus signals are easily accessible via the screw terminal blocks on the EVAL-ADM2761EEBZ. Each digital input can be configured via the on-board jumper options.

Two on-board ADP7104 low dropout (LDO) regulators accept an input voltage of up to 20 V and output a range of selectable supply voltages to the VDD1 pin and VDD2 pin that are configurable via jumper options. The LDO regulators can be bypassed to power the ADM2761E VDD1 supply pin and VDD2 supply pin directly from an external power supply.

The flexible VDD1 pin primary side logic supply allows the device to operate with a digital input/output (I/O) voltage from 1.7 V to 5.5 V, which enables communication with modern nodes using either a 1.8 V or 2.5 V power supply. The VDD1 pin can also be supplied from the ADP7104 regulated supply.

Alternative methods can provide the transmit data input (TxD) data input signal to the device. An optional LTC1799 oscillator is included on the EVAL-ADM2761EEBZ and can be configured to provide a clock signal as the TxD digital input within a 10 kHz to 250 kHz range. A terminal block allows an easy wired connection to a microcontroller or processor. For optimal signal integrity, use the on-board Subminiature Version A (SMA) connector to connect an external data signal.

The EVAL-ADM2761EEBZ has a footprint for the ADM2761E half duplex, isolated, RS-485 transceiver in a 16-lead, small outline, wide body (SOIC_W) package.

For full details on the ADM2761E, see the ADM2761E data sheet, which must be used in conjunction with this user guide when using the EVAL-ADM2761EEBZ.

EVAL-ADM2761EEBZ
ADM2761E Evaluation Board
EVAL-ADM2761EEBZ Evalution Board

Latest Discussions

No discussions on adm2761e yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed