ADM2687E

PRODUCTION

500 kbps, 5 kV rms Signal & Power Isolated RS-485 Transceiver with ±15 kV ESD Protection

Part Models
2
1ku List Price
Starting From $7.65
Viewing:

Part Details

  • 5 kV rms isolated RS-485/RS-422 transceiver, configurable as half or full duplex
  • isoPower® integrated isolated dc-to-dc converter
  • ±15 kV ESD protection on RS-485 input/output pins
  • Complies with ANSI/TIA/EIA-485-A-98 and ISO 8482:1987(E)
  • Data rate: 16 Mbps (ADM2682E), 500 kbps (ADM2687E)
  • 5 V or 3.3 V operation
  • Connect up to 256 nodes on one bus
  • Open- and short-circuit, fail-safe receiver inputs
  • High common-mode transient immunity: >25 kV/μs
  • Thermal shutdown protection
  • Safety and regulatory approvals
    • UL 1577
      • VISO = 5000 V rms for 1 minute
    • IEC/CSA 62368-1
    • IEC/CSA 60601-1
    • IEC/CSA 61010-1
    • CQC GB 4943.1
    • DIN EN IEC 60747-17 (VDE 0884-17) (Pending)
      • VIORM = 846 V peak
    • Operating temperature range: −40°C to +85°C
    • 16-lead wide-body SOIC with >8 mm creepage and clearance
ADM2687E
500 kbps, 5 kV rms Signal & Power Isolated RS-485 Transceiver with ±15 kV ESD Protection
ADM2682E-ADM2687 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
ADM2863E RECOMMENDED FOR NEW DESIGNS 5.7 kV RMS 500kbps Full Duplex Signal and Power Isolated RS-485 Transceiver with ±15 kV IEC ESD
ADM2861E RECOMMENDED FOR NEW DESIGNS 5.7 kV RMS 500kbps Half Duplex Signal and Power Isolated RS-485 Transceiver with ±15 kV IEC ESD
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

EVAL-ADM2687E

ADM2687E Evaluation Board

Features and Benefits

  • 5 kV rms power and signal isolated RS-485/RS-422 transceiver
  • Convenient connections for power and signal through screw terminal blocks
  • Configurable as half duplex or full duplex
  • 5 V or 3.3 V operation
  • Easily configurable through jumper connections
  • Test points for measuring all signals
  • Layout optimized for emissions

Product Details

The ADM2687E evaluation board can be used for easy evaluation of the ADM2682E and ADM2687E power and signal isolated RS-485 transceivers. Screw terminal blocks provide convenient connections for the power and signal connections. The evaluation board is easily configured through jumper connections. The board can be used in half-duplex or fullduplex configurations and has a 120 Ω termination resistor fitted on the receiver input. The evaluation board can be used with either the ADM2682E 16 Mbps part or the ADM2687E 500 kbps part. The driver and receiver are enabled and disabled by jumper connections. Test points are included on the power and signal lines on both sides of the isolation barrier.

EVAL-ADM2687E
ADM2687E Evaluation Board

Latest Discussions

Recently Viewed