ADM2682E

PRODUCTION

16Mbps, 5 kV rms Signal & Power Isolated RS-485 Transceiver with ±15 kV ESD Protection

Part Models
2
1ku List Price
Starting From $8.83

Part Details

  • 5 kV rms isolated RS-485/RS-422 transceiver, configurable as half or full duplex
  • isoPower® integrated isolated dc-to-dc converter
  • ±15 kV ESD protection on RS-485 input/output pins
  • Complies with ANSI/TIA/EIA-485-A-98 and ISO 8482:1987(E)
  • Data rate: 16 Mbps (ADM2682E), 500 kbps (ADM2687E)
  • 5 V or 3.3 V operation
  • Connect up to 256 nodes on one bus
  • Open- and short-circuit, fail-safe receiver inputs
  • High common-mode transient immunity: >25 kV/μs
  • Thermal shutdown protection
  • Safety and regulatory approvals
    • UL 1577
      • VISO = 5000 V rms for 1 minute
    • IEC/CSA 62368-1
    • IEC/CSA 60601-1
    • IEC/CSA 61010-1
    • CQC GB 4943.1
    • DIN EN IEC 60747-17 (VDE 0884-17) (Pending)
      • VIORM = 846 V peak
    • Operating temperature range: −40°C to +85°C
    • 16-lead wide-body SOIC with >8 mm creepage and clearance
ADM2682E
16Mbps, 5 kV rms Signal & Power Isolated RS-485 Transceiver with ±15 kV ESD Protection
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADM2867E RECOMMENDED FOR NEW DESIGNS 5.7 kV RMS Signal and Power Isolated RS-485 Transceiver with ±15 kV IEC ESD
ADM2865E RECOMMENDED FOR NEW DESIGNS 5.7 kV RMS Signal and Power Isolated RS-485 Transceiver with ±15 kV IEC ESD
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

EVAL-ADM2682E

ADM2682E Evaluation Board

Product Details

The ADM2682E/ADM2687E evaluation board can be used for easy evaluation of the ADM2682E and ADM2687E power and signal isolated RS-485 transceivers. The ADM2682E/ADM2687E evaluation board is designed to reduce emissions generated by the high frequency switching elements used by the isoPower® technology to transfer power through its transformer. The layout of the evaluation board was generated using the guidelines provided in the AN-0971 Application Note, Recommendations for Control of Radiated Emissions with isoPower Devices.

EVAL-ADM2682E
ADM2682E Evaluation Board

Reference Designs

Isolated and Nonisolated RS-485 Transceiver Simplified Schematic
CN0416 Circuits from the lab

Robust, Configurable, Isolated and Nonisolated RS-485 Transceiver

Features and Benefits

  • Full and Half Duplex Selection 
  • Isolated and non-Isolated RS-485 
  • Up to 16 MBPS transmission 
  • Multinode connection using onboard rotary encoder 
CN0416
Robust, Configurable, Isolated and Nonisolated RS-485 Transceiver

Latest Discussions