ADM2485

NOT RECOMMENDED FOR NEW DESIGNS

2.5 kV Signal Isolated, High Speed (16 Mbps), Half Duplex RS-485 Transceiver w/ Transformer Driver

Part Models
2
1ku List Price
Starting From $4.94
Viewing:

Part Details

  • Half-duplex, isolated RS-485 transceiver
  • Integrated oscillator driver for external transformer
  • PROFIBUS® compliant
  • Complies with ANSI/TIA/EIA RS-485-A-98 and ISO 8482:1987(E)
  • Data rate: 16 Mbps
  • 5 V or 3.3 V operation (VDD1)
  • High common-mode transient immunity: >25 kV/μs
  • Wide-body, 16-lead SOIC package
  • 50 nodes on bus
  • Isolated DE OUT status output
  • Thermal shutdown protection
  • Safety and regulatory approvals
    • UL recognition: 2500 V rms for 1 minute per UL 1577
    • VDE Certificate of Conformity
      • DIN V VDE V 0884-10 (VDE V 0884-10):2006-12
      • Reinforced insulation, VIORM = 560 V peak
  • Operating temperature range: –40°C to +85°C
  • Wide-body, 16-lead SOIC package
ADM2485
2.5 kV Signal Isolated, High Speed (16 Mbps), Half Duplex RS-485 Transceiver w/ Transformer Driver
ADM2485-fbl 457297228ADM2485-pc ADM2485 Typical Applicaton Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

User Guide 1

Application Note 9

Technical Articles 4

Safety and Regulatory Compliance 1

Frequently Asked Question 1

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
MAX14940 RECOMMENDED FOR NEW DESIGNS 2.75kVRMS Isolated 20Mbps Half-Duplex PROFIBUS/RS-485 Transceiver with ±35kV ESD Protection and Integrated Transformer Driver
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-ADM2485

ADM2485 Evaluation Board

Product Details

The ADM2485 evaluation board allows the ADM2485 isolated RS-485 transceiver to be quickly and easily evaluated. The evaluation board allows all of the input and output functions to be exercised without the need for external components. When the ADM2485 is powered by 3.3 V on the logic side, a transformer, TI, is required with a turns ratio of 1:2.2 (DA2304_AL) to step up the 3.3 V to 6 V. This ensures that there is enough headroom for the ADP667 LDO to output a regulated 5 V output (EVAL-ADM2485EB3Z).

If the ADM2485 is powered by 5 V on the logic side, a trans-former, TI, is required with a turns ratio of 1:1.5 (DA2303_AL) so that there is enough headroom for the ADP667 LDO to output a regulated 5 V output (EVAL-ADM2485EB5Z).

EVAL-ADM2485
ADM2485 Evaluation Board

Reference Designs

Half-Duplex Isolated RS-485 Interface Using ADM2485 and ADP3330
CN0031 Circuits from the lab

Half-Duplex, Isolated RS-485 Interface

Features and Benefits

  • Fully isolated signal and power traces
  • RS-485 half duplex tranciever circuit
  • Low power with reduced board space
CN0031
Half-Duplex, Isolated RS-485 Interface
Half-Duplex Isolated RS-485 Interface Using ADM2485 and ADP3330

Latest Discussions

Recently Viewed