ADM2481

PRODUCTION

2.5 kV Signal Isolated, 500 kbps, Half Duplex RS-485 Transceiver

Part Models
2
1ku List Price
Starting From $3.20
Viewing:

Part Details

  • RS-485 transceiver with electrical data isolation
  • Complies with ANSI TIA/EIA-485-A and ISO 8482: 1987(E)
  • Slew rate-limited driver outputs
  • Low power operation: 2.5 mA maximum
  • Suitable for 5 V or 3.3 V operations (VDD1)
  • High common-mode transient immunity: >25 kV/μs
  • See data sheet for additional features
ADM2481
2.5 kV Signal Isolated, 500 kbps, Half Duplex RS-485 Transceiver
ADM2481 Functional Block Diagram ADM2481 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
ADM2461E RECOMMENDED FOR NEW DESIGNS 500 kbps, 5.7 kV RMS, Signal Isolated Half Duplex RS-485 Transceiver with ±15 kV IEC ESD
ADM2761E RECOMMENDED FOR NEW DESIGNS 5.7 kV RMS Isolated, High Working Voltage, RS-485 Transceiver with ±15 kV IEC ESD
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-ADM2481
ADM2481 Evaluation Board

Latest Discussions

Recently Viewed