ADM2461E

RECOMMENDED FOR NEW DESIGNS

500 kbps, 5.7 kV RMS, Signal Isolated Half Duplex RS-485 Transceiver with ±15 kV IEC ESD

Part Models
2
1ku List Price
Starting From $2.38

Part Details

  • 5.7 kV rms, signal isolated RS-485/RS-422 transceiver
  • Low radiated emissions, passes EN55032 Class B with margin on a 2-layer PCB
  • Cable inversion smart feature
    • Correction for reversed cable connection on A, B, Y, and Z bus pins while maintaining full receiver fail-safe
  • ESD protection on the RS-485 A, B, Y, and Z bus pins
    • ≥±12 kV IEC61000-4-2 contact discharge
    • ≥±15 kV IEC61000-4-2 air discharge
  • Low speed 500 kbps data rate for EMI control
  • Flexible power supply inputs
    • Primary VDD1 supply of 1.7 V to 5.5 V
    • Isolated VDD2 supply of 3.0 V to 5.5 V
  • Profibus® compliant for 5 V VDD2
  • Wide −40°C to +125°C operating temperature range
  • High common-mode transient immunity: >250 kV/μs
  • Short-circuit, open-circuit, and floating input receiver fail-safe
  • Supports 192 bus nodes (72 kΩ receiver input impedance)
  • Full hot swap support (glitch free power-up and power-down)
  • Safety and regulatory approvals (pending)
  • CSA Component Acceptance Notice 5A, DIN V VDE V 0884-11,
  • UL 1577, CQC11-471543-2012, IEC 61010-1
  • 16-lead, wide body, SOIC_W package with >8.0 mm creepage and clearance in standard pinout 
ADM2461E
500 kbps, 5.7 kV RMS, Signal Isolated Half Duplex RS-485 Transceiver with ±15 kV IEC ESD
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Internal Power Switch Buck Regulators 1
ADP2384 RECOMMENDED FOR NEW DESIGNS 20 V, 4 A, Synchronous Step-Down DC-to-DC Regulator
isoPower 2
ADuM6020 RECOMMENDED FOR NEW DESIGNS Low Emission, 5 kV Isolated DC-to-DC Converters
ADuM6028 RECOMMENDED FOR NEW DESIGNS Low Emission, 5 kV Isolated DC-to-DC Converters
Positive Linear Regulators (LDO) 1
ADP7118 RECOMMENDED FOR NEW DESIGNS 20 V, 200 mA, Low Noise, CMOS LDO Linear Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADM2461EEBZ

ADM2461E Evaluation Board

Features and Benefits

  • Simplified evaluation of the ADM2461E signal isolated 500 kbps half-duplex RS-485 transceiver
  • 2-layer PCB compliant with EN 55032 Class B radiated emissions
  • Footprint for standard half-duplex, 16-lead, SOIC_W package with 8.0 mm creepage and clearance
  • 2 on-board ADP7104 LDO regulators with jumper options for simplified evaluation in multiple supply configurations
  • Jumper options to utilize flexible, VDD1 low voltage supply rail for interfacing with I/O nodes as low as 1.7 V
  • SMA connector for TxD input signal
  • Optional on-board LTC1799 oscillator for providing TxD signal
  • Screw terminal blocks for connecting power, digital, and RS-485 signals

Product Details

The EVAL-ADM2461EEBZ allows for the simplified, efficient evaluation of the ADM2461E 500 kbps, 5.7 kV rms, signal isolated, half-duplex, RS-485 transceiver.

The EVAL-ADM2461EEBZ comes with options for the evaluation of the ADM2461E in an individual system. Digital and RS-485 bus signals are easily accessible via the screw terminal blocks on the EVAL-ADM2461EEBZ. Each digital input can be configured via the on-board jumper options.

Two on-board ADP7104 low dropout (LDO) regulators accept an input voltage up to 20 V and output a range of selectable supply voltages to the VDD1 pin and VDD2 pin, which are configurable via jumper options. The LDO regulators can be bypassed to power the ADM2461E VDD1 supply pin and VDD2 supply pin directly from an external power supply.

The flexible VDD1 pin primary side logic supply allows the device to operate with a digital input/output (I/O) voltage of 1.7 V to 5.5 V, which enables communication with modern nodes using either a 1.8 V or 2.5 V power supply. The VDD1 pin can also be supplied from the ADP7104 regulated supply.

Alternative methods can be used to provide the transmit data input (TxD) signal to the ADM2461E. An optional LTC1799 oscillator is included on the EVAL-ADM2461EEBZ and can be configured to provide a clock signal as the TxD digital input within a 10 kHz to 250 kHz range. A terminal block allows an easy wired connection to a microcontroller or processor. For optimal signal integrity, use the on-board Subminiature Version A (SMA) connector to connect an external data signal.

The EVAL-ADM2461EEBZ has a footprint for the ADM2461E isolated, half-duplex RS-485 transceiver in a 10.10 mm × 10.65 mm, 16-lead, standard small outline, wide body (SOIC_W) package.

For full details on the ADM2461E, see the ADM2461E data sheet, which must be consulted in conjunction with this user guide when using the EVAL-ADM2461EEBZ.

EVAL-ADM2461EEBZ
ADM2461E Evaluation Board

Latest Discussions