ADM242

PRODUCTION

High Speed, 5 V, 0.1 µF CMOS RS-232 200kBPS Transceiver with 2 Drivers, 2 Receivers, Shutdown and Enable Pins

Part Models
3
1ku List Price
Starting From $3.25
Viewing:

Part Details

  • 200 kB/s transmission rate
  • Small (0.1 μF) charge pump capacitors
  • Single 5 V power supply
  • Meets all EIA-232-E and V.28 specifications
  • Two drivers and two receivers
  • On-board DC-DC converters
  • 9 V output swing with 5 V supply
  • 30 V receiver input levels
  • Pin compatible with MAX222/MAX232A/MAX242
ADM242
High Speed, 5 V, 0.1 µF CMOS RS-232 200kBPS Transceiver with 2 Drivers, 2 Receivers, Shutdown and Enable Pins
ADM222/ADM232A/ADM242 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on adm242 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed