ADM202

PRODUCTION

High Speed, 5 V, 0.1 µF CMOS RS-232 Driver/Receiver

Part Models
6
1ku List Price
Starting From $0.89
Viewing:

Part Details

  • 120 kB transmission rate
  • Small (0.1 µF) charge pump capacitors
  • Single 5 V power supply
  • Meets TIA/EIA-232-E and V.28 specifications
  • 2 drivers and 2 receivers
  • On-board dc-to-dc converters
  • ±9 V output swing with 5 V supply
  • Low power BiCMOS: 2.5 mA ICC
  • ±30 V receiver input levels
ADM202
High Speed, 5 V, 0.1 µF CMOS RS-232 Driver/Receiver
ADM202 Functional Block Diagram ADM202 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

Recently Viewed