ADM1490E

PRODUCTION

5 V, 16 Mbps, ESD Protected, Full-Duplex RS-485 Transceiver

Part Models
4
1ku List Price
Starting From $1.52

Part Details

  • RS-485/RS-422 full-duplex transceiver for high speed motor control applications
  • 16 Mbps data rate
  • ±8 kV ESD protection on RS-485 input/output pins
  • Open circuit fail-safe
  • Suitable for 5 V power supply applications
  • 32 nodes on the bus (1 unit load)
  • See datasheet for additional features
ADM1490E
5 V, 16 Mbps, ESD Protected, Full-Duplex RS-485 Transceiver
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-RS485FD8EBZ

Standard RS-485 Full-Duplex (8-lead SOIC) Evaluation Board, EVAL-RS485FD8EBZ

Product Details

The EVAL-RS485FD8EBZ allows quick and easy evaluation of full-duplex RS-485 transceivers with standard 8-lead SOIC footprints. The evaluation board allows interfacing via screw terminal block to digital I/O for driver input (DI) and receiver output (RO). Bus signals A, B, Y and Z (full-duplex bus) can be connected to a bus screw terminal block. Termination resistors are fitted across A and B, as well as Y and Z. These can be connected in half-duplex configuration (A to Y, B to Z), in order to evaluate the RS-485 driver. Footprints are provided for pull-up and pull-down (biasing resistors) on the receiver inputs in order to provide the option to evaluate an RS-485 receiver with this configuration.

Devices for evaluation on the board must be ordered separately.

EVAL-RS485FD8EBZ
Standard RS-485 Full-Duplex (8-lead SOIC) Evaluation Board, EVAL-RS485FD8EBZ

Latest Discussions