ADM1486

PRODUCTION

5 V, High Speed (30 Mbps), Low Power, Half Duplex RS-485 PROFIBUS Transceiver

Part Models
3
1ku List Price
Starting From $1.63
Viewing:

Part Details

  • Meets and Exceeds EIA RS-485 and EIA RS-422 Standards
  • 30 Mbps Data Rate 
  • 2.1 V Minimum Differential Output with 54 Ω Termination 
  • Low Power 0.8 mA ICC 
  • Thermal Shutdown and Short Circuit Protection 
  • Recommended for PROFIBUS Applications 
  • 0.5 ns Skew Driver and Receiver 
  • Driver Propagation Delay: 11 ns 
  • Receiver Propagation Delay: 12 ns 
  • High Impedance Outputs with Drivers Disabled or Power Off 
  • Superior Upgrade for SN65ALS1176 
  • Available in Standard 8-Lead SOIC Package 
ADM1486
5 V, High Speed (30 Mbps), Low Power, Half Duplex RS-485 PROFIBUS Transceiver
ADM1486 Functional Block Diagram ADM1486 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADM1486 IBIS Model 1


Evaluation Kits

eval board
EVAL-RS485HDEBZ

Standard RS-485 Half-Duplex Evaluation Board, EVAL-RS485HDEBZ

Product Details

The EVAL-RS485HDEBZ allows quick and easy evaluation of half-duplex RS-485 transceivers with standard 8-lead SOIC footprints. The evaluation board allows interfacing via screw terminal block to digital I/O for driver input (DI), receiver output (RO), driver enable (DE) and receiver output (RO). Bus signals A and B (half-duplex bus) can be connected to a bus screw terminal block. One or two termination resistors can be connected to A and B via jumper settings, in order to evaluation the half-duplex RS-485 driver and receiver. Footprints are provided for pull-up and pull-down (biasing resistors) on the bus.

Devices for evaluation on the board must be ordered separately.

EVAL-RS485HDEBZ
Standard RS-485 Half-Duplex Evaluation Board, EVAL-RS485HDEBZ
EVAL-RS485HDEBZ Image

Latest Discussions

Recently Viewed