ADM13305

PRODUCTION

Dual Processor Supervisors with Watchdog

Part Models
10
1ku List Price
Starting From $1.17
Viewing:

Part Details

  • Dual supervisory circuits
  • Supply voltage range of 2.7 V to 5.5 V
  • Pretrimmed threshold options: 1.8 V, 2.5 V, 3.3 V, and 5 V
  • Adjustable 0.6 V voltage reference
  • Maximum supply current of 40 μA
  • 140 ms (minimum) reset timeout
  • Watchdog timer with 1.6 sec (typical) timeout
  • RESET valid from VDD ≥ 1.1 V
  • Push-pull RESET and RESET outputs
  • 8-lead, narrow body SOIC package
  • Temperature range: −40°C to +85°C
ADM13305
Dual Processor Supervisors with Watchdog
ADM13305 Typical Application Diagram ADM13305 Functional Block Diagram ADM13305 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed