ADM1232

PRODUCTION

Microprocessor Supervisory Circuit

Part Models
10
1ku List Price
Starting From $1.48
Viewing:

Part Details

  • Pin-compatible with MAX1232 and Dallas DS1232
  • Adjustable precision voltage monitor with 4.5 V and 4.75 V options
  • Adjustable strobe monitor with 150 ms, 600 ms, or 1.2 sec options
  • No external components
  • Specified from −40°C to +85°C
ADM1232
Microprocessor Supervisory Circuit
ADM1232 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed