ADM1192

PRODUCTION

Digital Power Monitor with Clear Pin and ALERT Output

Part Models
1
1ku List Price
Starting From $2.33
Viewing:

Part Details

  • Powered from 3.15 V to 26 V
  • Precision current sense amplifier
  • 12-bit ADC for current and voltage readback
  • ALERT output allows basic P-channel FET hot swap up to 26 V
  • SETV input for setting overcurrent alert threshold
  • Precision voltage input
  • Programmable overcurrent filtering via TIMER pin
  • CLRB input pin
  • I2C® fast mode-compliant interface (400 kHz maximum)
  • 10-lead MSOP
ADM1192
Digital Power Monitor with Clear Pin and ALERT Output
ADM1192 Typical Application Diagram ADM1192 Functional Block Diagram ADM1192 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Evaluation Kits

EVAL-ADM1192

ADM1192 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating this product.

EVAL-ADM1192
ADM1192 Evaluation Board

Latest Discussions

Recently Viewed