ADM1178

PRODUCTION

Hot Swap Controller and Digital Power Monitor with ALERTB Output

Part Models
2
1ku List Price
Starting From $3.31
Viewing:

Part Details

  • Allows safe board insertion and removal from a live backplane
  • Controls supply voltages from 3.15 V to 16.5 V
  • Precision current sense amplifier
  • Precision voltage input
  • 12-bit ADC for current and voltage readback
  • Charge-pumped gate drive for external N-channel FET
  • Adjustable analog current limit with circuit breaker
  • Please see data sheet for additional features.
ADM1178
Hot Swap Controller and Digital Power Monitor with ALERTB Output
ADM1178-fbl ADM1178-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Evaluation Kits

EVAL-ADM1178

ADM1178 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating this product.

EVAL-ADM1178
ADM1178 Evaluation Board

Reference Designs

Functional Block Diagram of Universal Power Supply Module
CN0190 Circuits from the lab

Robust, Multivoltage, High Efficiency, 25 W Universal Power Supply Module with 6 V to 14 V Input

Features and Benefits

  • 12 different voltage and current output conditions
  • Configure the all other channels to be powered off
CN0190
Robust, Multivoltage, High Efficiency, 25 W Universal Power Supply Module with 6 V to 14 V Input
Functional Block Diagram of Universal Power Supply Module
Photograph of EVAL-CN0190-EB1Z Universal Power Supply

Latest Discussions

Recently Viewed