ADM1175

PRODUCTION

Hot Swap Controller and Digital Power Monitor with Convert Pin

Part Models
4
1ku List Price
Starting From $3.07

Part Details

  • Allows safe board insertion and removal from a live backplane 
  • Controls supply voltages from 3.15 V to 16.5 V 
  • Precision current sense amplifier 
  • Precision voltage input 
  • 12-bit ADC for current and voltage readback 
  • Charge pumped gate drive for external N-channel FET 
  • 10-lead MSOP
  • Convert start pin (CONV)
  • Adjustable analog current limit with circuit breaker 
  • ±3% accurate hot swap current limit level 
  • Fast response limits peak fault current 
  • Automatic retry or latch-off on current fault 
  • Programmable hot swap timing via TIMER pin 
  • Active-high and active-low ON/ONB pin options 
  • I2C fast mode-compliant interface (400 kHz maximum)
ADM1175
Hot Swap Controller and Digital Power Monitor with Convert Pin
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
EVAL-ADM1175

ADM1175 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating this product.

EVAL-ADM1175
ADM1175 Evaluation Board

Latest Discussions

Recently Viewed