ADM1087

PRODUCTION

Voltage Sequencer with Active Low, Open-Drain Enable Output

Part Models
1
1ku List Price
Starting From $0.51
Viewing:

Part Details

  • Provide time delays between enabling of regulators
  • Can be cascaded with regulators for multiple supply sequencing
  • Output stages
    High voltage (up to 22 V) open-drain output (ADM1085/ADM1087)
    Push-pull output (ADM1086/ADM1088)
  • Power supply monitoring from 0.6 V
  • Capacitor adjustable time delays
  • High voltage (up to 22 V) enable input
  • Low power consumption (15 µA)
  • Specified over –40°C to +125°C temperature range
  • 6-lead SC70 package
ADM1087
Voltage Sequencer with Active Low, Open-Drain Enable Output
ADM1087/ADM1088 Functional Block Diagram ADM1085/ADM1086/ADM1087/ADM1088 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-ADM1087

ADM1087 Evaluation Board

Product Details

The ADM1087 evaluation board (EVAL-ADM1087EBZ) is a fully featured board for evaluating ADM1087 sequencers.


The board is designed to power up with a 9 V input supply that can be turned on and off using a dedicated switch (Switch S1, ON/OFF).


Complete specifications for the ADM1087 can be found in the ADM1087 data sheet, available at www.analog.com, and should be consulted in conjunction with this user guide when using the evaluation board.

EVAL-ADM1087
ADM1087 Evaluation Board

Latest Discussions

Recently Viewed