ADM1068

PRODUCTION

Compact Multi-Voltage Sequencer and Supervisor

Part Models
2
1ku List Price
Starting From $5.35
Viewing:

Part Details

  • Complete Supervisory and Sequencing Solution for up to 8 Supplies
  • 8 Supply Fault Detectors Enable Supervision of Supplies to Better than 1% Accuracy
  • 4 Selectable Input Attenuators Allow Supervision:
    Supplies up to 14.4 V on VH
    Supplies up to 6 V on VP1–3
  • High Impedance Input to Supply Fault Detector with Thresholds between 0.573 V and 1.375 V
  • 4 Dual-function Inputs, VX1–4
  • General-purpose Logic Input
  • 8 Programmable Output Drivers PDO1–8:
    Open Collector with External Pull-up
    Push/pull Output, Driven to VDDCAP or VPn
    Open Collector with Weak Pull-up to VDDCAP or VPn
    Internally Charge-pumped High Drive for Use with External N-FET PDO1–6 only
ADM1068
Compact Multi-Voltage Sequencer and Supervisor
ADM1068 Functional Block Diagram ADM1068 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Evaluation Kits

EVAL-ADM1067

ADM1067 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating this product.

EVAL-ADM1067
ADM1067 Evaluation Board

Latest Discussions

Recently Viewed