ADM1052

Obsolete

Precision Dual Voltage Regulator Controller

Viewing:

Part Details

  • Shutdown Inputs to Control Each Channel
  • ±2.5% Accuracy Over Line, Load, and Temperature
  • Works with External N-Channel MOSFETs for Low Cost
  • No External Voltage or Current Setting Resistors
  • Two Independent Controllers on One Chip
  • Two 2.525 V Outputs
  • Low Quiescent Current
  • Low Shutdown Current
  • “Hiccup Mode” Fault Protection
  • Small, 8-Lead SO Package
ADM1052
Precision Dual Voltage Regulator Controller
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADI Linear Regulator Design Tool and Parametric Search

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

Latest Discussions

No discussions on adm1052 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed