ADL6331
RECOMMENDED FOR NEW DESIGNS0.38 GHz to 15 GHz TxVGA
- Part Models
- 4
- 1ku List Price
- Starting From $47.74
Part Details
- Broadband TxVGA interfacing RF-DAC to beamformer and PA
- Operating frequency range: 0.38 GHz to 15 GHz, 2 product variants
- ADL6331-A: 0.38 GHz to 8.0 GHz
- ADL6331-B: 1.0 GHz to 15.0 GHz
- Optimizes common-mode rejection of RF-DAC, even-order harmonics, and intermodulation
- 50 Ω differential inputs and 50 Ω single-ended outputs
- Integrated broadband RF output balun
- 70 dB of gain control range in 1 dB step
- RF DSA range: 24.0 dB with 1.0 dB step
- Amplifier bypass loss of 12 dB each
- Asynchronous toggle between multiple pre-defined attenuation values and bypass amplifier stages.
- Power gain at 4 GHz: 15.5 dB (ADL6331-A), 15.8 dB (ADL6331-B)
- Noise figure at 4 GHz: 7.5 dB (ADL6331-A), 8.1 dB (ADL6331-B)
- OIP3 at 4 GHz: 32.8 dBm (ADL6331-A), 31.8 dBm (ADL6331-B)
- OIP2 at 4 GHz: 59.7 dBm (ADL6331-A), 56.2 dBm (ADL6331-B)
- OP1dB at 4 GHz: 12.2 dBm (ADL6331-A), 12.3 dBm (ADL6331-B)
- Fully programmable through a 3- or 4-wire SPI
- Single 3.3 V supply
- 24-terminal, 4.0 mm × 4.0 mm land grid array (LGA)
The ADL6331 transmit variable gain amplifier (TxVGA) provides an interface from RF digital-to-analog converters (RF DACs) to a singled-ended power amplifier (PA) signal chain. Each ADL6331 IC is composed of a balun, two differential RF amplifiers with bypass attenuators, and a digital step attenuator (DSA) to provide suitable transmitter performance in a 24-terminal, 4.0 mm x 4.0 mm LGA package.
Serial-port interface (SPI) control is available to configure RF signal paths or to optimize supply current vs. performance.
An integrated RF balun is used to provide a single-ended output over 0.38 GHz to 8.0 GHz (ADL6331-A) or 1.0 GHz to 15.0 GHz (ADL6331-B) with good impedance match.
Applications
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADL6331ACCZA | 24-Terminal LGA (4 mm x 4mm x 0.76 mm) | ||
ADL6331ACCZA-R7 | 24-Terminal LGA (4 mm x 4mm x 0.76 mm) | ||
ADL6331ACCZB | 24-Terminal LGA (4 mm x 4mm x 0.76 mm) | ||
ADL6331ACCZB-R7 | 24-Terminal LGA (4 mm x 4mm x 0.76 mm) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
S-Parameter 2
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on ADL6331 yet. Have something to say?
Start a Discussion on EngineerZone®