ADL5920

RECOMMENDED FOR NEW DESIGNS

9 kHz to 7 GHz, Bidirectional RMS and VSWR Detector

Part Models
3
1ku List Price
Starting From $18.62

Part Details

  • Wideband matched 9 kHz to 7 GHz operation
  • Forward and reverse power and return loss measurement
  • 49 dB ±1.0 dB input range with −19 dBm minimum input level, ±1.0 dB at 1 GHz
  • Linear in dB rms (crest factor insensitive) outputs
  • Insertion loss: 1.1 dB at 1 GHz and 1.9 dB at 6 GHz
  • Input and output return loss and VSWR
    • 1 GHz: 22 dB/1.16:1
    • 3 GHz: 14 dB/1.5:1
    • 6 GHz: 12 dB/1.7:1
  • Output IP3: 70.5 dBm at 1 GHz
  • Directivity
    • 20 dB at 1 GHz
    • 13 dB at 3 GHz
    • 5 dB at 6 GHz
  • Maximum input power
    • 30 dBm for open or shorted termination
    • 33 dBm for matched termination
ADL5920
9 kHz to 7 GHz, Bidirectional RMS and VSWR Detector
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADL5920

ADL5920 Evaluation Board

Product Details

ADL5920-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. For normal operation, it requires a 5 V/200 mA power supply. The 5 V power supply should be connected to the VPOS and GND test loops. The RF input and load should be applied to the RFIN and RFOUT 2.92 mm connectors respectively (since the ADL5920 is fully bi-directional, the input signal can also be applied to RFOUT with the load on RFIN.) The output voltages are available on the VRMSR, VRMSF, VDIFF+ and VDIFF- SMA connectors or on the adjacent test loops.

eval board
DC2847A

ADL5920 Arduino Shield Board with PC-Based Software GUI

Features and Benefits

  • Full featured evaluation kit for the ADL5920, specified from 9 kHz to 7 GHz
  • Integrated bidirectional bridge that measures forward and reverse power
  • Integrated dual channel rms power detector that measures forward and reverse RF power
  • PC-based GUI that provides instant forward power, reverse power, and return loss information

Product Details

The demonstration circuit (DC2847A) is a dual rms power detector with an integrated bidirectional bridge featuring the ADL5920 IC. The Arduino shield evaluates the ADL5920 with the Linduino board (DC2026C). The graphical user interface (GUI) allows the PC to measure and to monitor the forward and reverse power. Return loss is calculated and displayed on the PC.

The ADL5920 simultaneously measures forward and reverse rms power up to 7 GHz and provides return loss results. The ADL5920 detector has 50 dB of dynamic range at 1 GHz. The DC2847A-KIT requires an external power supply that connects to the DC2026C by setting Jumper JP1.

EVAL-ADL5920
ADL5920 Evaluation Board
DC2847A
ADL5920 Arduino Shield Board with PC-Based Software GUI

Latest Discussions