ADL5561

RECOMMENDED FOR NEW DESIGNS

2.9 GHz Ultralow Distortion RF/IF Differential Amplifier

Part Details

  • −3 dB bandwidth of 2.9 GHz (AV = 6 dB)
  • Low supply current: 40 mA
  • Pin-strappable gain adjust: 6 dB, 12 dB, 15.5 dB
  • Differential or single-ended input to differential output
  • Low noise input stage: 2.1 nV/√Hz RTI at AV = 12 dB
  • Low broadband distortion (AV = 6 dB)
    • 10 MHz: −94 dBc HD2, −87 dBc HD3
    • 70 MHz: −98 dBc HD2, −87 dBc HD3
    • 140 MHz: −95 dBc HD2, −87 dBc HD3
    • 250 MHz: −80 dBc HD2, −73 dBc HD3
  • IMD3s of −86 dBc at 250 MHz center
  • Slew rate: 9.8 V/ns
  • Fast settling of 2 ns and overdrive recovery of 3 ns
  • Single-supply operation: 3 V to 3.6 V
  • Power-down control
  • Fabricated using the high speed XFCB3 SiGe process
ADL5561

2.9 GHz Ultralow Distortion RF/IF Differential Amplifier

Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

EVAL-ADL5561

ADL5561 Evaluation Board

Product Details

ADL5561-EVALZ is a fully populated, 4-layer, FR4-based evaluation board designed to allow easy evaluation of all features of the ADL5561. The evaluation board integrates a prototype area for output impedance matching to the desired load and it requires only a single supply within the range of 3.0 V to 3.6 V.

EVAL-ADL5561
ADL5561 Evaluation Board

Latest Discussions