ADL5386

Obsolete

50 MHz to 2200 MHz Quadrature Modulator with Integrated Detector and VVA

Part Models
1
1ku List Price
price unavailable

Part Details

  • Output frequency range: 50 MHz to 2200 MHz
  • 1 dB output compression: 11 dBm @ 350 MHz
  • Noise floor: −160 dBm/Hz @ 350 MHz
  • Sideband suppression: −46 dBc @ 350 MHz
  • Carrier feedthrough: −38 dBm @ 350 MHz
  • 30 dB of linear AGC dynamic range @ 350 MHz
  • Single supply: 4.75 V to 5.5 V
  • 40-lead, Pb-free LFCSP_VQ with exposed paddle
ADL5386
50 MHz to 2200 MHz Quadrature Modulator with Integrated Detector and VVA
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Fractional-N PLL 1
ADF4156 PRODUCTION 6.2 GHz Fractional-N Frequency Synthesizer
Integer-N PLL 2
ADF4350 PRODUCTION Wideband Synthesizer with Integrated VCO
ADF4106 PRODUCTION 6 GHz integer-N PLL
Standard High Speed D/A Converters 7
AD9717 PRODUCTION Dual, 14-Bit Low Power Digital-to-Analog Converters
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

EVAL-ADL5386

ADL5386 Evaluation Board

Product Details

ADL5386-EVALZ is 4-layer, FR4-based evaluation board. For normal operation, it requires a 5 V/300 mA power supply and the 5 V power supply should be connected to the clip leads labeled VPOS and GND. The LO and baseband inputs (which should be biased at 0.5 V) are applied to edge-mounted SMA-type RF connectors (labeled LO, IP, IN, QP, and QN). The IQ modulator output can be configured to drive the ADL5386's VVA block. Alternatively, the IQ modulator's output can be accessed directly at the SMA connector labeled VMOD. An AGC mode can be implemented using the on-board log detector/controller. DC voltage proportional to die temperature is available at the clip leads labeled TEMP.

EVAL-ADL5386
ADL5386 Evaluation Board

Latest Discussions

Recently Viewed