ADL5315

PRODUCTION

Precision Wide-range (3 nA - 3 mA) High-Side Current Mirror

Part Models
4
1ku List Price
Starting From $2.40

Part Details

  • Accurately mirrors input current (1:1 ratio) over 6 decades - enables monitoring at low signal levels 
  • Linearity 1% from 3 nA to 3 mA
  • Stable mirror input voltage
    Voltage held 1 V below supply using internal reference or may be set externally providing greater flexibility in design
  • Adjustable input current limit provides protection to the connected photodiode
  • 2.7 V to 8 V single-supply operation
  • Miniature 8-lead chip scale package
    (LFCSP 2 mm × 3 mm) saves valuable board space
ADL5315
Precision Wide-range (3 nA - 3 mA) High-Side Current Mirror
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
EVAL-ADL5315
ADL5315 Evaluation Board

Latest Discussions

Recently Viewed