Switching Regulators
searchIcon
banner background image

Switching Regulators

Analog Devices offers a wide range of switching regulators that operate in step up (boost), step down (buck), and inverting modes. These devices are capable of generating a fixed or adjustable output voltage, and offer up to 2 A of output current. Some of the features available in ADI’s portfolio of switching regulators are low battery detector, user adjustable current limit, a variety of switching frequencies, and a reduced number of external components. This highly integrated, versatile family of products is intended to minimize external components for space challenged applications.
Analog Devices offers a wide range of switching regulators that operate in step up (boost), step down (buck), and inverting modes. These devices are capable of generating a fixed or adjustable output voltage, and offer up to 2 A of output current. Some of the features available in ADI’s portfolio of switching regulators are low battery detector, user adjustable current limit, a variety of switching frequencies, and a reduced number of external components. This highly integrated, versatile family of products is intended to minimize external components for space challenged applications.

Subcategories

archive icon
Analog Devices offers true buck/boost synchronous dc-to-dc converters. With their unique internal four MOSFET switch combination, these switching regulators can seamlessly transition from step-down mode through 100% dropout operation and then to step-up mode to allow a fixed output voltage even when the input voltage fluctuates above or below the output.
Arrow image