ADIS16255

Obsolete

Programmable Low Power Gyroscope

Part Details

  • Yaw rate gyroscope with digital range scaling
    ±80°/sec, ±160°/sec, and ±320°/sec settings
  • 14-bit digital gyroscope sensor outputs
  • 12-bit digital temperature sensor output
  • Calibrated sensitivity and bias
    ADIS16250: +25°C
    ADIS16255: −40°C to +85°C
  • In-system, auto-zero for bias drift calibration
  • Digitally controlled sample rate
  • Digitally controlled frequency response
  • Please see data sheet for additional features

Suggested Replacement Parts

ADIS16265 PRODUCTION

Programmable Digital Gyroscope Sensor

ADIS16255
Programmable Low Power Gyroscope
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
Recently Viewed