ADIN1110
RECOMMENDED FOR NEW DESIGNSRobust, Industrial, Low Power 10BASE-T1L Ethernet MAC-PHY
- Part Models
- 4
- 1ku List Price
- Starting From $4.42
Part Details
- 10BASE-T1L IEEE Standard 802.3cg-2019 compliant
- Cable reach up to 1700 m with 1.0 V/2.4 V
- Integrated MAC with SPI
- Supports OPEN Alliance 10BASE-T1x MAC-PHY serial interface
- 16 MAC address filters
- High and low priority queues with 28 kB buffer
- Cut through or store forward operation
- IEEE 1588 timestamp support
- Statistics counters
- Low power consumption: 42 mW (dual-supply, 1.0 V p-p)
- Diagnostics
- Cable fault detection with TDR
- Link quality indicator with MSE
- Frame generator and checker
- Multiple loopback modes
- IEEE test mode support
- Supports 1.0 V p-p and 2.4 V p-p transmit levels
- MDI polarity detection and correction
- 4-pin MDI (RXN, RXP, TXN, and TXP)
- Suitable for intrinsic safety applications
- External termination resistors
- Autonegotiation
- 25 MHz crystal or external clock input
- Electromagnetic compatibility (EMC) test standards
- IEC 61000-4-4 electrical fast transient (±4 kV)
- IEC 61000-4-2 ESD (±4 kV contact discharge)
- IEC 61000-4-2 ESD (±8 kV air discharge)
- IEC 61000-4-6 conducted immunity (10 V/m)
- IEC 61000-4-5 surge (±4 kV)
- IEC 61000-4-3 radiated immunity (Class A)
- EN55032 radiated emissions (Class B)
- Small package: 40-lead (6 mm × 6 mm) LFCSP
- Temperature range
- Industrial: −40°C to +85°C
- Extended: −40°C to +105°C
The ADIN1110 is an ultra low power, single port, 10BASE-T1L transceiver design for industrial Ethernet applications and is compliant with the IEEE® 802.3cg-2019™ Ethernet standard for long reach, 10 Mbps single pair Ethernet (SPE). Featuring an integrated media access control (MAC) interface, the ADIN1110 enables direct connectivity with a variety of host controllers via a 4-wire serial peripheral interface (SPI). This SPI enables the use of lower power processors without an integrated MAC, which provides for the lowest overall system level power consumption. The SPI can be configured to use the Open Alliance SPI protocol or a generic SPI protocol.
The programmable transmit levels, external termination resistors, and independent receive and transmit pins make the ADIN1110 suited to intrinsic safety applications.
The ADIN1110 has an integrated voltage supply monitoring and power-on reset (POR) circuitry to improve system level robustness.
The ADIN1110 is available in a 40-lead, 6 mm × 6 mm lead frame chip scale package (LFCSP).
APPLICATIONS
- Field instruments
- Building automation and fire safety
- Factory automation
- Edge sensors and actuators
- Condition monitoring and machine connectivity
Want to get started developing a 10BASE-T1L Solution?
Why not email our team of experts to get samples of the ADIN1110 or an evaluation board.
Documentation
Data Sheet 1
User Guide 2
Application Note 1
Technical Articles 8
Video 5
Device Drivers 6
Solutions Bulletin & Brochure 1
Analog Dialogue 1
Rarely Asked Question Page 1
Thought Leadership Page 4
Webcast 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADIN1110BCPZ | 40-Lead LFCSP (6mm x 6mm x 0.75mm) | ||
ADIN1110BCPZ-R7 | 40-Lead LFCSP (6mm x 6mm x 0.75mm) | ||
ADIN1110CCPZ | 40-Lead LFCSP (6mm x 6mm x 0.75mm) | ||
ADIN1110CCPZ-R7 | 40-Lead LFCSP (6mm x 6mm x 0.75mm) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 5
Evaluation Software 0
Can't find the software or driver you need?