ADG888
PRODUCTION0.4 Ω CMOS, Dual DPDT Switch in WLCSP/LFCSP/TSSOP
- Part Models
- 5
- 1ku List Price
- Starting From $1.97
Part Details
- 1.8 V to 5.5 V operation
- Ultralow on resistance
- 0.4 Ω typical
- 0.6 Ω maximum at 5 V supply
- Excellent audio performance, ultralow distortion
- 0.07 Ω typical
- 0.14 Ω maximum RON flatness
- High current carrying capability
- 400 mA continuous
- 600 mA peak current at 5 V
- Automotive temperature range: −40°C to +125°C
- Rail-to-rail switching operation
- Typical power consumption (<0.1 μW)
The ADG888 is a low voltage, dual DPDT (double-pole, double-throw) CMOS device optimized for high performance audio switching. With its low power and small physical size, it is ideal for portable devices.
This device offers ultralow on resistance of less than 0.8 Ω over the full temperature range, making it an ideal solution for applications requiring minimal distortion through the switch. The ADG888 also has the capability of carrying large amounts of current, typically 400 mA at 5 V operation.
When on, each switch conducts equally well in both directions and has an input signal range that extends to the supplies. The ADG888 exhibits break-before-make switching action.
The ADG888 is available in a 16-ball WLCSP, 16-lead LFCSP, and a 16-lead TSSOP. These packages make the ADG888 the ideal solution for space-constrained applications.
Product Highlights
- <0.6 Ω over full temperature range of −40°C to +125°C.
- High current handling capability (400 mA continuous current at 5 V).
- Low THD + N (0.008% typical).
- Tiny 16-ball WLCSP, 16-lead LFCSP, and 16-lead TSSOP.
Applications
- Cellular phones
- PDAs
- MP3 players
- Power routing
- Battery-powered systems
- PCMCIA cards
- Modems
- Audio and video signal routing
- Communication systems
- Data switching
Documentation
Data Sheet 1
User Guide 1
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADG888BCBZ-REEL7 | 16-Ball WLCSP (2mm x 2mm x 0.59mm) | ||
ADG888YCPZ-REEL7 | 16-Lead LFCSP (4mm x 4mm w/ EP) | ||
ADG888YRUZ | 16-Lead TSSOP | ||
ADG888YRUZ-REEL | 16-Lead TSSOP | ||
ADG888YRUZ-REEL7 | 16-Lead TSSOP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Feb 28, 2012 - 11_0175 Shipping Changes for WLCSP Products with 8mm Carrier Tape Width |
||
ADG888BCBZ-REEL7 | PRODUCTION | |
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
ADG888BCBZ-REEL7 | PRODUCTION | |
ADG888YCPZ-REEL7 | PRODUCTION | |
ADG888YRUZ | PRODUCTION | |
ADG888YRUZ-REEL7 | PRODUCTION | |
May 5, 2014 - 14_0020 Conversion of 4x4mm body Size LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to Amkor Philippines. |
||
ADG888YCPZ-REEL7 | PRODUCTION | |
Apr 5, 2021 - 21_0035 Amkor Philippines as an Alternate Site for TSSOP_4.4 |
||
ADG888YRUZ | PRODUCTION | |
ADG888YRUZ-REEL | PRODUCTION | |
ADG888YRUZ-REEL7 | PRODUCTION | |
Jan 20, 2012 - 11_0218 Halogen Free Material Change for Certain TSSOP Products at Carsem |
||
ADG888YRUZ | PRODUCTION | |
ADG888YRUZ-REEL | PRODUCTION | |
ADG888YRUZ-REEL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- ADG888
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.