ADG859

Obsolete

1.3 Ω CMOS, 1.8 V to 5.5 V Single SPDT Switch/2:1 MUX in SOT-66 Package

Part Details

  • 1.8 V to 5.5 V single supply
  • Tiny 1.65 mm × 1.65 mm package
  • High current-carrying capability:
    300 mA continuous current
    500 mA peak current at 5 V
  • Low on resistance: 1.3 Ω at 5 V supply
  • Rail-to-rail operation
  • Typical power consumption: <0.01 μW
  • TTL-/CMOS-compatible inputs

Suggested Replacement Parts

ADG852 PRODUCTION

0.8 Ω CMOS, 1.8V to 5.5V, SPDT/2:1 Mux Mini LFCSP

ADG859
1.3 Ω CMOS, 1.8 V to 5.5 V Single SPDT Switch/2:1 MUX in SOT-66 Package
Ask a Question

Documentation

Learn More

Tools & Simulations

Latest Discussions