ADG839
PRODUCTION0.35 Ω CMOS 1.65 V to 3.6 V Single SPDT Switch/2:1 MUX
- Part Models
- 3
- 1ku List Price
- Starting From $1.05
Part Details
- 1.65 V to 3.6 V Operation
- Ultralow on resistance:
0.35 Ω Typical
0.5 Ω Max at 2.7 V Supply - Excellent Audio Performance, Ultralow Distortion:
0.055 Ω Typical
0.09 Ω Max RON Flatness
- High Current Carrying Capability:
300 mA Continuous
500 mA Peak Current at 3.3 V - Automotive Temperature Range: –40°C to +125°C
- Rail-to-rail Switching Operation
- Typical Power Consumption (<0.1 µW)
The ADG839 is a low voltage CMOS device containing a single-pole, double-throw (SPDT) switch. This device offers ultralow on resistance of less than 0.6 Ω over the full temperature range. The ADG839 is fully specified for 1.8 V, 2.5 V, and 3.3 V supply operation.
Each switch conducts equally well in both directions when on and has an input signal range that extends to the supplies. The ADG839 exhibits break-before-make switching action.
The ADG839 is available in a 6-lead SC70 package.
PRODUCT HIGHLIGHTS
- 0.6 Ω over full temperature range of –40°C to +125°C.
- Compatible with 1.8 V CMOS logic.
- High current handling capability (300 mA continuous current at 3.3 V).
- Low THD + N (0.01% typ).
- Tiny SC70 package.
APPLICATIONS
- Cellular phones
- PDAs
- MP3 players
- Power routing
- Battery-powered systems
- PCMCIA cards
- Modems
- Audio and video signal routing
- Communication systems
Documentation
Data Sheet 1
User Guide 1
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADG839YKSZ-500RL7 | 6-Lead SC70 | ||
ADG839YKSZ-REEL | 6-Lead SC70 | ||
ADG839YKSZ-REEL7 | 6-Lead SC70 |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- ADG839
SPICE Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.