ADG836

PRODUCTION

0.5 Ω CMOS, 1.65 V TO 3.6 V, Dual SPDT/2:1 MUX

Part Models
4
1ku List Price
Starting From $1.56
Viewing:

Part Details

  • 0.5 Ω typical on resistance
  • 0.8 Ω maximum on resistance at 125°C
  • 1.65 V to 3.6 V operation
  • Automotive temperature range: –40°C to +125°C
  • High current carrying capability: 300 mA continuous
  • Rail-to-rail switching operation
  • Fast-switching times <20 ns
  • Typical power consumption (<0.1 µW)
ADG836

0.5 Ω CMOS, 1.65 V TO 3.6 V, Dual SPDT/2:1 MUX

ADG836 Functional Block Diagram ADG836 Pin Configuration ADG836 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • ADG836
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-10MSOP

Evaluation Board for 10-Lead MSOP Devices in the Switches and Multiplexers Portfolio

Features and Benefits

  • 10-lead MSOP evaluation board
  • Clamp allows the main device to be easily changed 
  • Gold pin connectors allow the addition of passive components
  • SMB connectors for the input/output of signals
  • Additional space on-board to allow for prototyping

Product Details

The EVAL-10MSOPEBZ evaluation board evaluates 10-lead MSOP devices in the Switches and Multiplexers Portfolio that are purchased separately. A clamp is supplied with the EVAL-10MSOPEBZ to secure a 10-lead MSOP device to the evaluation board without the need for soldering, making the board reusable for multiple devices.


A 10-lead MSOP device can be clamped or soldered to the center of the evaluation board. Each pin of the device has a corresponding link from K1 to K10 that can be set to either VDD or GND. A wire screw terminal supplies VDD and GND. SMB connectors on the board allow additional external signals to be supplied to the device. In addition, there is space available at the top of the board for prototyping.


Full specifications of the device under test (DUT) are available in the corresponding product data sheet, which should be consulted in conjunction with this user guide when using the evaluation board.

EVAL-10MSOP
Evaluation Board for 10-Lead MSOP Devices in the Switches and Multiplexers Portfolio
EVAL-10MSOPEBZANGLE-web EVAL-10MSOPEBZBOTTOM-web EVAL-10MSOPEBZTOP-web

Reference Designs

EVAL-CN0411-ARDZ Evaluation Board
CN0411 Circuits from the lab

TDS Measurement System for Water Quality Monitoring 

Features and Benefits

  • Measures TDS using Electrical Conductivity
  • Measurement range from 1uS to 1S
  • Uses Standard BNC Probe Connection
  • Arduino Form Factor Compatible
CN0411
TDS Measurement System for Water Quality Monitoring 
EVAL-CN0411-ARDZ Evaluation Board
EVAL-CN0411-ARDZ Evaluation Board - Top View
EVAL-CN0411-ARDZ Evaluation Board - Bottom View

Latest Discussions

Recently Viewed