ADG821
PRODUCTION<1 Ω, Low Voltage (1.8 V - 5.5 V) Dual SPST Switches - Normally Open
- Part Models
- 2
- 1ku List Price
- Starting From $1.63
Part Details
- 0.8 Ω Max On Resistance @125°C
- 0.3 Ω maximum on resistance flatness @ 125°C
- 1.8 V to 5.5 V Single Supply
- 200 mA Current Carrying Capability
- Automotive Temperature Range: –40°C to +125°C
- Rail-to-Rail Operation
- 33 ns Switching Times
- 8-Lead MSOP Package
- Typical Power Consumption (<0.01 µW)
- TTL/CMOS Compatible Inputs
- Pin Compatible with ADG721/722/723
The ADG821 / ADG822 / ADG823 are monolithic CMOS single-pole, single-throw (SPST) switches. These switches are designed on an advanced submicron process that provides low power dissipation, yet gives high switching speed, low on resistance, and low leakage currents.
The ADG821 / ADG822 / ADG823 are designed to operate from a single 1.8 V to 5.5 V supply, making them ideal for use in battery-powered instruments. Each switch of the ADG821 / ADG822 / ADG823 conducts equally well in both directions when on. The ADG821 / ADG822 / ADG823 contain two independent SPST switches. The ADG821 and ADG822 differ only in that both switches are normally open and normally closed, respectively. In the ADG823, Switch 1 is normally open and Switch 2 is normally closed. The ADG823 exhibits break-before-make switching action.
The ADG821 / ADG822 / ADG823 are available in an 8-lead MSOP.
APPLICATIONS
- Power routing
- Battery-powered systems
- Communication systems
- Data acquisition systems
- Audio and video signal routing
- Cellular phones
- Modems
- PCMCIA cards
- Hard drives
- Relay replacement
Documentation
Data Sheet 1
User Guide 1
Application Note 1
Technical Articles 3
Product Selection Guide 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADG821BRMZ | 8-Lead MSOP | ||
ADG821BRMZ-REEL7 | 8-Lead MSOP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Mar 22, 2021 - 21_0001 Addition of Amkor Philippines as an Alternate Site for Singulated MSOP and MSOP_EP |
||
ADG821BRMZ | PRODUCTION | |
ADG821BRMZ-REEL7 | PRODUCTION | |
Jan 29, 2018 - 15_0176 Assembly Transfer of Select 8/10L MSOP Products to Amkor Philippines |
||
ADG821BRMZ | PRODUCTION | |
ADG821BRMZ-REEL7 | PRODUCTION | |
Jan 5, 2015 - 14_0246 Qualification of ASE Chungli, as an Alternate Assembly Site for Select MSOP Devices |
||
ADG821BRMZ | PRODUCTION | |
ADG821BRMZ-REEL7 | PRODUCTION | |
May 15, 2012 - 10_0006 Halogen Free Material Change for mini SOIC Products |
||
ADG821BRMZ | PRODUCTION | |
ADG821BRMZ-REEL7 | PRODUCTION | |
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
ADG821BRMZ | PRODUCTION | |
ADG821BRMZ-REEL7 | PRODUCTION | |
Jan 15, 2010 - 09_0280 ADG821, ADG822 and ADG823 VIA1 mask change |
||
ADG821BRMZ | PRODUCTION | |
ADG821BRMZ-REEL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- ADG821
SPICE Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.