ADG774

PRODUCTION

2.2 Ω, Wide Bandwidth, Low Voltage Quad SPDT Switch

Part Models
6
1ku List Price
Starting From $2.76
Viewing:

Part Details

  • Low Insertion Loss and On Resistance: 2.2 Ω  Typical
  • On-Resistance Flatness <2 Ω 
  • Bandwidth >200 MHz
  • Single 3 V/5 V Supply Operation
  • Rail-to-Rail Operation
  • Very Low Distortion: <1 Ω
  • Low Quiescent Supply Current (100 nA Typical)
  • Fast Switching Times 
    tON 10 ns
    tOFF 4 ns
  • TTL/CMOS Compatible
ADG774
2.2 Ω, Wide Bandwidth, Low Voltage Quad SPDT Switch
ADG774 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADG774
  • ADG774A
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed