ADG726

PRODUCTION

Differential 16-Channel, 4 Ω 1.8 V to 5.5 V, ±2.5 V, Analog Multiplexer

Part Models
4
1ku List Price
Starting From $6.08
Viewing:

Part Details

  • 1.8 V to 5.5 V single-supply operation
  • ±2.5 V dual-supply operation
  • On resistance: 4 Ω at 25°C (+5 V single supply/±2.5 V dual supply)
  • 0.5 Ω on-resistance flatness at 25°C (+5 V single supply/ ±2.5 V dual supply)
  • Rail-to-rail operation
  • Transition times: 23 ns typical at 25°C
  • Single 32-to-1 channel multiplexer
  • Dual/differential 16-to-1 channel multiplexer
  • TTL-/CMOS-compatible inputs
  • 48-lead TQFP or 48-lead, 7 mm × 7 mm LFCSP
ADG726

Differential 16-Channel, 4 Ω 1.8 V to 5.5 V, ±2.5 V, Analog Multiplexer

ADG726 Functional Block Diagram ADG726 Pin Configuration ADG726 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 1

Latest Discussions

Recently Viewed