ADG719
PRODUCTIONCMOS 1.8 V to 5.5 V, 2.5Ω 2:1 Mux/SPDT Switch in SOT-23
- Part Models
- 8
- 1ku List Price
- Starting From $1.07
Part Details
- 1.8 V to 5.5 V single supply
- 4 Ω (max) on resistance
- 0.75 Ω (Typ) On-Resistance Flatness
- -3 dB Bandwidth >200 MHz
- Rail-to-Rail Operation
- 6-Lead SOT-23 package and 8-Lead MSOP package
- Fast Switching Times
tON12 ns
tOFF6 ns - Typical Power Consumption (<0.01 µW)
- TTL/CMOS Compatible
ADG719-EP supports defense and aerospace applications (AQEC standard)
- Download ADG719-EP data sheet (pdf)
- MilitaryTemperature Range: −55°C to +125°C
- Controlled Manufacturing Baseline
- Enhanced Product Change Notification
- Qualification data Available on Request
- V62/12650 DSCC Drawing Number
The ADG719 is a monolithic CMOS SPDT switch. This switch is designed on a submicron process that provides low power dissipation yet gives high switching speed, low on resistance, and low leakage currents.
The ADG719 can operate from a single-supply range of 1.8 V to 5.5 V, making it ideal for use in battery-powered instruments and with the new generation of DACs and ADCs from Analog Devices, Inc.
Each switch of the ADG719 conducts equally well in both directions when on. The ADG719 exhibits break-before-make switching action.
Because of the advanced submicron process, −3 dB bandwidths of greater than 200 MHz can be achieved.
The ADG719 is available in a 6-lead SOT-23 package and an 8-lead MSOP package.
The ADG719-EP supports Military and Aerospace Applications.
PRODUCT HIGHLIGHTS
- 1.8 V to 5.5 V Single-Supply Operation. The ADG719 offers high performance, including low on resistance and fast switching times, and is fully specified and guaranteed with 3 V and 5 V supply rails.
- Very Low RON (4 Ω Max at 5 V and 10 Ω Max at 3 V). At 1.8 V operation, RON is typically 40 Ω over the temperature range.
- Automotive Temperature Range: −40°C to +125°C.
- On Resistance Flatness (RFLAT(ON)) (0.75 Ω typ).
- −3 dB Bandwidth > 200 MHz.
- Low Power Dissipation. CMOS construction ensures low power dissipation.
- Fast tON/tOFF.
- Tiny, 6-lead SOT-23 and 8-lead MSOP packages.
Applications
- Battery Powered Systems
- Communication Systems
- Sample Hold Systems
- Audio Signal Routing
- Video Switching
- Mechanical Reed Relay Replacement
Documentation
Data Sheet 3
User Guide 2
Application Note 1
Technical Articles 4
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADG719BRMZ | 8-Lead MSOP | ||
ADG719BRMZ-REEL | 8-Lead MSOP | ||
ADG719BRMZ-REEL7 | 8-Lead MSOP | ||
ADG719BRTZ-500RL7 | 6-Lead SOT-23 | ||
ADG719BRTZ-REEL | 6-Lead SOT-23 | ||
ADG719BRTZ-REEL7 | 6-Lead SOT-23 | ||
ADG719SRJZ-EP-R2 | 6-Lead SOT-23 | ||
ADG719SRJZ-EP-RL7 | 6-Lead SOT-23 |
Part Models | Product Lifecycle | PCN |
---|---|---|
Oct 26, 2015 - 15_0176 Assembly Transfer of Select 8/10L MSOP Products to Amkor Philippines |
||
ADG719BRMZ | PRODUCTION | |
ADG719BRMZ-REEL | PRODUCTION | |
ADG719BRMZ-REEL7 | PRODUCTION | |
May 15, 2012 - 10_0006 Halogen Free Material Change for mini SOIC Products |
||
ADG719BRMZ | PRODUCTION | |
ADG719BRMZ-REEL | PRODUCTION | |
ADG719BRMZ-REEL7 | PRODUCTION | |
Aug 17, 2017 - 16_0021 Addition of Amkor Philippines as Alternate Assembly Site for 5L,6L and 8L SOT23 Packages |
||
ADG719BRTZ-500RL7 | PRODUCTION | |
ADG719BRTZ-REEL | PRODUCTION | |
ADG719BRTZ-REEL7 | PRODUCTION | |
Feb 4, 2010 - 10_0009 Halogen Free Material Change for SOT_23 Products |
||
ADG719BRTZ-500RL7 | PRODUCTION | |
ADG719BRTZ-REEL | PRODUCTION | |
ADG719BRTZ-REEL7 | PRODUCTION | |
ADG719SRJZ-EP-RL7 | PRODUCTION | |
Apr 20, 2016 - 16_0021 Addition of Amkor Philippines as Alternate Assembly Site for 5L,6L and 8L SOT23 Packages |
||
ADG719SRJZ-EP-R2 | ||
ADG719SRJZ-EP-RL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- ADG719
SPICE Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on ADG719 yet. Have something to say?
Start a Discussion on EngineerZone®