ADG709
PRODUCTIONCMOS Low Voltage, 3 Ω 4-Channel Multiplexer
- Part Models
- 5
- 1ku List Price
- Starting From $1.62
Part Details
- 1.8 V to 5.5 V Single Supply
- ± 2.5 V Dual Supply
- 3 Ω On-Resistance
- 0.75 Ω On-Resistance Flatness
- 100 pA Leakage Currents
- 14 ns Switching Times
- Single 8-to-1 Multiplexer ADG708
- Differential 4-to-1 Multiplexer ADG709
- 16-Lead TSSOP Package
- Low Power Consumption
- TTL/CMOS-Compatible Inputs
The ADG709 is a low voltage, CMOS analog multiplexer comprising four differential channels. The ADG709 switches one of four differential inputs to a common differential output as determined by the 2-bit binary address lines A0 and A1. An EN input is used to enable or disable the device. When disabled, all channels are switched OFF.
Low power consumption and operating supply range of 1.8 V to 5.5 V make the ADG709 ideal for battery-powered, portable instruments. All channels exhibit break-before-make switching action preventing momentary shorting when switching channels.
The ADG709 is available in a 16-lead TSSOP package. The ADG708 is an eight Channel Multiplexer.
Documentation
Data Sheet 1
User Guide 1
Technical Articles 3
Product Selection Guide 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADG709BRUZ | 16-Lead TSSOP | ||
ADG709BRUZ-REEL | 16-Lead TSSOP | ||
ADG709BRUZ-REEL7 | 16-Lead TSSOP | ||
ADG709CRUZ | 16-Lead TSSOP | ||
ADG709CRUZ-REEL7 | 16-Lead TSSOP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Apr 5, 2021 - 21_0035 Amkor Philippines as an Alternate Site for TSSOP_4.4 |
||
ADG709BRUZ | PRODUCTION | |
ADG709BRUZ-REEL | PRODUCTION | |
ADG709BRUZ-REEL7 | PRODUCTION | |
Feb 11, 2011 - 10_0005 Halogen Free Material Change for TSSOP Products Assembled at Amkor |
||
ADG709BRUZ | PRODUCTION | |
ADG709BRUZ-REEL | PRODUCTION | |
ADG709BRUZ-REEL7 | PRODUCTION | |
ADG709CRUZ | PRODUCTION | |
ADG709CRUZ-REEL7 | PRODUCTION | |
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
ADG709BRUZ | PRODUCTION | |
ADG709BRUZ-REEL7 | PRODUCTION | |
ADG709CRUZ | PRODUCTION | |
ADG709CRUZ-REEL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.