ADG707

PRODUCTION

CMOS, 2.5 Ω Low Voltage Differential 8 Channel Multiplexer

Part Models
2
1ku List Price
Starting From $3.27
Viewing:

Part Details

  • +1.8 V to +5.5 V single supply
  • ±2.5 V dual supply
  • 2.5 Ω ON resistance
  • 0.5 Ω ON resistance flatness
  • 100 pA leakage currents
  • 40 ns switching times
  • Differential 8-to-1 multiplexer
  • 28-lead TSSOP package
  • Low-power consumption
  • TTL/CMOS-compatible inputs
ADG707
CMOS, 2.5 Ω Low Voltage Differential 8 Channel Multiplexer
ADG707 Functional Block Diagram ADG707 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-28TSSOPEBZ

EVAL-28TSSOPEBZ Evaluation Board

Features and Benefits

  • 28-lead TSSOP evaluation board
  • Clamp allows the main device to be easily changed
  • Gold pin connectors allow the addition of passive components
  • SMB connectors for the input/output of signals
  • Additional space on-board to allow for prototyping

Product Details

The EVAL-28TSSOPEBZ evaluation board evaluates 28-lead TSSOP devices in the Switches and Multiplexers Portfolio that are purchased separately. A clamp is supplied with the EVAL- 28TSSOPEBZ to secure a 28-lead TSSOP device to the evaluation board without the need for soldering, making the board reusable for multiple devices.

A 28-lead TSSOP device can be clamped or soldered to the center of the evaluation board. Each pin of the device has a corresponding link from K1 to K28 that can be set to either VDD or GND. A wire screw terminal supplies VDD and GND. SMB connectors on the board allow additional external signals to be supplied to the device. In addition, there is space available at the top of the board for prototyping.

Full specifications of the device under test (DUT) are available in the corresponding product data sheet, which should be consulted in conjunction with this user guide when using the evaluation board.

eval board
EVAL-TPG-ZYNQ3

Xilinx Zynq®-7000 All Programmable SoC Evaluation Kit

Features and Benefits

  • Upgraded with -3 speed grade XC7Z045 FFG900 supporting up to 12.5 Gbps JESD204B Lane Rates
  • 1 GB (PS) DDR3 Component Memory
  • 1 GB (PL) SODIM Memory
  • GigE Ethernet
  • USB Host
  • FMC LPC and HPC Expansion Ports
  • 12 V Adapter powers Zynq® Evaluation Kit
    • Provides Power for RadioVerse Transceiver Evaluation Boards via FMC Connector
 

Product Details

The Zynq®-7000 All Programmable SoC Evaluation Kit Optimized for JESD204B provides a data capture platform for many of the RadioVerse families of wideband transceiver evaluation boards.  A single 12 V power supply provides power for both the Zynq® and the RadioVerse evaluation boards.  The data capture platform interfaces to the RadioVerse evaluation boards through a variety of interfacing standards including JESD207 and JESD204B.  The JESD204B interface on the Zynq® evaluation system supports up to 12.5 Gbps lane rates.  A variety of interface options allows the evaluation kit to interface directly to a PC monitor, keyboard, and mouse as well to a PC running the Transceiver Evaluation or Prototyping Software Packages.

Comparison of ZC706 and EVAL-TPG-ZYNQ3 is listed as below.

Board FPGA part no. Speed grade Package type GTX speed supported (Gb/s) Transceiver Evaluation Platform Supported
ZC706 XC7Z045 FFG 900 -2 -2 FF 10.3125 AD9371, AD9375
EVAL-TPG-ZYNQ3 XC7Z045 FFG 900 -3 -3 FF 12.5 AD9371, AD9375, ADRV9009, ADRV9008-1/-2

EVAL-28TSSOPEBZ
EVAL-28TSSOPEBZ Evaluation Board
EVAL-28TSSOPEBZ - Angle View EVAL-28TSSOPEBZ - Bottom View EVAL-28TSSOPEBZ - Top View
EVAL-TPG-ZYNQ3
Xilinx Zynq®-7000 All Programmable SoC Evaluation Kit
EVAL-TPG-ZYNQ3_ANGLE-web EVAL-TPG-ZYNQ3_BOTTOM-web EVAL-TPG-ZYNQ3_TOP-web

Latest Discussions

Recently Viewed