ADG704
PRODUCTIONCMOS, Low Voltage 2.5 Ω 4-Channel Multiplexer
- Part Models
- 3
- 1ku List Price
- Starting From $1.51
Part Details
- +1.8 V to +5.5 V Single Supply
- 2.5 Ω (Typ) On Resistance
- Low On-Resistance Flatness
- –3 dB Bandwidth >200 MHz
- Rail-to-Rail Operation
- 10-Lead µSOIC Package
- Fast Switching Times
tON 20 ns
tOFF 13 ns - Typical Power Consumption (<0.01 µW)
- TTL/CMOS Compatible
The ADG704 is a CMOS analog multiplexer, comprising four single channels. This multiplexer is designed on an advanced submicron process that provides low power dissipation yet gives high switching speed, low on resistance, low leakage currents and high bandwidths.
The on resistance profile is very flat over the full analog signal range. This ensures excellent linearity and low distortion when switching audio signals. Fast switching speed also makes the part suitable for video signal switching.
The ADG704 can operate from a single supply range of +1.8 V to +5.5 V, making it ideal for use in battery powered instruments and with the new generation of DACs and ADCs from Analog Devices.
The ADG704 switches one of four inputs to a common output, D, as determined by the 3-bit binary address lines, A0, A1 and EN. A Logic “0” on the EN pin disables the device.
Each switch of the ADG704 conducts equally well in both directions when ON. The ADG704 exhibits break-before-make switching action.
The ADG704 is available in 10-lead µSOIC package.
PRODUCT HIGHLIGHTS
- +1.8 V to +5.5 V Single Supply Operation. The ADG704 offers high performance and is fully specified and guaranteed with +3 V and +5 V supply rails.
- Very Low RON (4.5 Ω Max at 5 V, 8 Ω Max at 3 V). At supply voltage of +1.8 V, RON is typically 35 Ω over the temperature range.
- Low On-Resistance Flatness.
- –3 dB Bandwidth Greater than 200 MHz. 5. Low Power Dissipation. CMOS construction ensures low power dissipation.
- Fast tON/tOFF.
- Break-Before-Make Switching Action. 8. 10-Lead µSOIC Package.
Documentation
Data Sheet 1
User Guide 1
Technical Articles 3
Circuit Note 3
Product Selection Guide 1
Rarely Asked Question Page 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADG704BRMZ | 10-Lead MSOP | ||
ADG704BRMZ-REEL | 10-Lead MSOP | ||
ADG704BRMZ-REEL7 | 10-Lead MSOP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Oct 30, 2017 - 15_0176 Assembly Transfer of Select 8/10L MSOP Products to Amkor Philippines |
||
ADG704BRMZ | PRODUCTION | |
ADG704BRMZ-REEL | PRODUCTION | |
ADG704BRMZ-REEL7 | PRODUCTION | |
May 15, 2012 - 10_0006 Halogen Free Material Change for mini SOIC Products |
||
ADG704BRMZ | PRODUCTION | |
ADG704BRMZ-REEL | PRODUCTION | |
ADG704BRMZ-REEL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.