ADG701
PRODUCTION4 Ω, Low Voltage, Wide Bandwidth Single SPST in 6-ld SOT-23, NC
- Part Models
- 5
- 1ku List Price
- Starting From $0.86
Part Details
- 1.8 V to 5.5 V single supply
- 2 Ω (typical) on resistance
- Low on resistance flatness
- –3 dB bandwidth > 200 MHz
- Rail-to-rail operation
- Fast switching times
tON 18 ns
tOFF 12 ns - Typical power consumption < 0.01
- TTL/CMOS-compatible
The ADG701 / ADG702 are monolithic CMOS SPST switches. These switches are designed on an advanced submicron process that provides low power dissipation yet high switching speed, low on resistance, and low leakage currents. In addition, −3 dB bandwidths of greater than 200 MHz can be achieved.
The ADG701 / ADG702 can operate from a single 1.8 V to 5.5 V supply, making it ideal for use in battery-powered instruments and with the new generation of DACs and ADCs from Analog Devices, Inc.
Figure 1 shows that with a logic input of 1, the switch of the ADG701 is closed and that of the ADG702 is open. Each switch conducts equally well in both directions when on.
The ADG701 / ADG702 are available in 5-lead SOT-23, 6-lead SOT-23, and 8-lead MSOP packages.
PRODUCT HIGHLIGHTS
- 8 V to 5.5 V Single-Supply Operation. The ADG701 / ADG702 offer high performance, including low on resistance and fast switching times, and are fully specified and guaranteed with 3 V and 5 V supply rails.
- Very Low RON (3 Ω Maximum at 5 V, 5 Ω Maximum at 3 V). At 1.8 V operation, RON is typically 40 Ω over the temperature range.
- On Resistance Flatness RFLAT(ON) (1 Ω Maximum).
- −3 dB Bandwidth > 200 MHz.
- Low Power Dissipation. CMOS construction ensures low power dissipation.
- Fast tON/tOFF.
APPLICATIONS
- Battery-powered systems
- Communications systems
- Sample-and-hold systems
- Audio signal routing
- Video switching
- Mechanical reed relay replacement
Documentation
Data Sheet 1
User Guide 2
Technical Articles 3
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADG701BRJZ-500RL7 | 5-Lead SOT-23 | ||
ADG701BRJZ-REEL7 | 5-Lead SOT-23 | ||
ADG701BRMZ | 8-Lead MSOP | ||
ADG701BRMZ-REEL7 | 8-Lead MSOP | ||
ADG701BRTZ-REEL7 | 6-Lead SOT-23 |
Part Models | Product Lifecycle | PCN |
---|---|---|
Feb 22, 2016 - 16_0021 Addition of Amkor Philippines as Alternate Assembly Site for 5L,6L and 8L SOT23 Packages |
||
ADG701BRJZ-500RL7 | PRODUCTION | |
ADG701BRJZ-REEL7 | PRODUCTION | |
ADG701BRTZ-REEL7 | PRODUCTION | |
Feb 4, 2010 - 10_0009 Halogen Free Material Change for SOT_23 Products |
||
ADG701BRJZ-500RL7 | PRODUCTION | |
ADG701BRJZ-REEL7 | PRODUCTION | |
ADG701BRTZ-REEL7 | PRODUCTION | |
Oct 26, 2015 - 15_0176 Assembly Transfer of Select 8/10L MSOP Products to Amkor Philippines |
||
ADG701BRMZ | PRODUCTION | |
ADG701BRMZ-REEL7 | PRODUCTION | |
May 15, 2012 - 10_0006 Halogen Free Material Change for mini SOIC Products |
||
ADG701BRMZ | PRODUCTION | |
ADG701BRMZ-REEL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- ADG701
SPICE Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.