ADG658
PRODUCTION+3V/+5V/± 5V CMOS 8-Channel Analog Multiplexer
- Part Models
- 10
- 1ku List Price
- Starting From $2.20
Part Details
- ±2 V to ±6 V dual supply
- 2 V to 12 V single supply
- Automotive temperature range −40°C to +125°C
- <0.1 nA leakage currents
- 45 Ω on resistance over full signal range
- Rail-to-rail switching operation
- Single 8-to-1 multiplexer
- 16-lead LFCSP/TSSOP/QSOP packages
- Typical power consumption <0.1 μW
- TTL/CMOS compatible inputs
ADG658-EP supports defense and aerospace applications (AQEC standard)
- Download ADG658-EP data sheet (pdf)
- Military temperature range: −55°C to +125°C
- Controlled manufacturing baseline
- One assembly/test site
- One fabrication site
- Enhanced product change notification
- V62/17613 DSCC Drawing Number
The ADG658 and ADG659 are low voltage, CMOS analog multiplexers comprised of eight single channels and four differential channels, respectively. The ADG658 switches one of eight inputs (S1–S8) to a common output, D, as determined by the 3-bit binary address lines A0, A1, and A2. The ADG659 switches one of four differential inputs to a common differential output, as determined by the 2-bit binary address lines A0 and A1. An EN input on both devices enables or disables the device. When disabled, all channels are switched off.
These devices are designed on an enhanced process that provides lower power dissipation yet gives high switching speeds. These devices can operate equally well as either multiplexers or demultiplexers and have an input range that extends to the supplies. All channels exhibit break-before-make switching action, preventing momentary shorting when switching channels. All digital inputs have 0.8 V to 2.4 V logic thresholds, ensuring TTL/CMOS logic compatibility when using single +5 V or dual ±5 V supplies.
The ADG658 and ADG659 are available in 16-lead TSSOP/QSOP packages and 16-lead 4 mm × 4 mm LFCSP packages.
Product Highlights
- Single- and dual-supply operation. The ADG658 and ADG659 offer high performance and are fully specified and guaranteed with ±5 V, +5 V, and +3 V supply rails.
- Automotive temperature range −40°C to +125°C.
- Low power consumption, typically <0.1 μW.
- 16-lead 4 mm × 4 mm LFCSP packages, 16-lead TSSOP package and 16-lead QSOP package.
Applications
- Automotive applications
- Automatic test equipment
- Data acquisition systems
- Battery-powered systems
- Communication systems
- Audio and video signal routing
- Relay replacement
- Sample-and-hold systems
- Industrial control systems
Documentation
Data Sheet 3
User Guide 1
Technical Articles 3
Product Selection Guide 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADG658TRUZ-EP | 16-Lead TSSOP | ||
ADG658TRUZ-EP-RL7 | 16-Lead TSSOP | ||
ADG658YCPZ | 16-Lead LFCSP (4mm x 4mm w/ EP) | ||
ADG658YCPZ-REEL7 | 16-Lead LFCSP (4mm x 4mm w/ EP) | ||
ADG658YRQZ | 16-Lead QSOP | ||
ADG658YRQZ-REEL7 | 16-Lead QSOP | ||
ADG658YRUZ | 16-Lead TSSOP | ||
ADG658YRUZ-REEL7 | 16-Lead TSSOP | ||
ADW54003-0 | 16-Lead TSSOP | ||
ADW54003-0RL7 | 16-Lead TSSOP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Feb 3, 2009 - 08_0001 Qualification of 8" 3um BiCMOS wafer fab process at Analog Devices, Limerick, Ireland. |
||
ADG658YCPZ | PRODUCTION | |
ADG658YRQZ | PRODUCTION | |
ADG658YRQZ-REEL7 | PRODUCTION | |
ADG658YRUZ | PRODUCTION | |
ADG658YRUZ-REEL7 | PRODUCTION | |
Aug 26, 2010 - 10_0001 Halogen Free Material Change for QSOP Products |
||
ADG658YRQZ | PRODUCTION | |
ADG658YRQZ-REEL7 | PRODUCTION | |
Feb 11, 2011 - 10_0005 Halogen Free Material Change for TSSOP Products Assembled at Amkor |
||
ADG658YRUZ | PRODUCTION | |
ADG658YRUZ-REEL7 | PRODUCTION | |
Jan 16, 2012 - 11_0244 Halogen Free Material Change for Select TSSOP Products Assembled at Amkor |
||
ADW54003-0 | PRODUCTION | |
ADW54003-0RL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.