ADG636
PRODUCTION1 pC Charge Injection, 100 pA Leakage, CMOS, ±5 V/+5 V/+3 V Dual SPDT Switch
- Part Models
- 3
- 1ku List Price
- Starting From $2.46
Part Details
|
|
The ADG636 is a monolithic device, comprising two indepen-dently selectable CMOS single pole, double throw (SPDT) switches. When on, each switch conducts equally well in both directions.
The ADG636 operates from a dual ±2.7 V to ±5.5 V supply, or from a single supply of +2.7 V to +5.5 V.
This switch offers ultralow charge injection of ±1.5 pC over the entire signal range and leakage current of 10 pA typical at 25°C. In addition, it offers on resistance of 85 Ω typical, which is matched to within 2 Ω between channels. The ADG636 also has low power dissipation yet is capable of high switching speeds.
The ADG636 exhibits break-before-make switching action and is available in a 14-lead TSSOP package.
Product Highlights
- Ultralow charge injection. QINJ: ±1.5 pC typical over the full signal range
- Leakage current <0.25 nA maximum at 85°C
- Dual ±2.7 V to ±5 V or single +2.7 V to +5.5 V supply
- Automotive temperature range: −40°C to +125°C
- Small 14-lead TSSOP package
Applications
- Automatic test equipment
- Data acquisition systems
- Battery-powered instruments
- Communication systems
- Sample-and-hold systems
- Remote-powered equipment
- Audio and video signal routing
- Relay replacement
- Avionics
Documentation
Data Sheet 1
User Guide 2
Technical Articles 3
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADG636YRUZ | 14-Lead TSSOP | ||
ADG636YRUZ-REEL | 14-Lead TSSOP | ||
ADG636YRUZ-REEL7 | 14-Lead TSSOP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Apr 5, 2021 - 21_0035 Amkor Philippines as an Alternate Site for TSSOP_4.4 |
||
ADG636YRUZ | PRODUCTION | |
ADG636YRUZ-REEL | PRODUCTION | |
ADG636YRUZ-REEL7 | PRODUCTION | |
Jan 16, 2012 - 11_0244 Halogen Free Material Change for Select TSSOP Products Assembled at Amkor |
||
ADG636YRUZ | PRODUCTION | |
ADG636YRUZ-REEL | PRODUCTION | |
ADG636YRUZ-REEL7 | PRODUCTION | |
Feb 3, 2009 - 08_0001 Qualification of 8" 3um BiCMOS wafer fab process at Analog Devices, Limerick, Ireland. |
||
ADG636YRUZ | PRODUCTION | |
ADG636YRUZ-REEL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- ADG636
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.